Equipotential Busbar with Miniature Terminal Block System
Equipotential busbars for protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 (DIN VDE 0100-410/540) in small installations
– Tested according to EN 60999-2 – Terminal block St/gal Zn
Equipotential bonding bar with miniature terminal block system Equipotential bonding bar with miniature terminal block system For main equipotential bonding according to DIN VDE 0100 Part 410/540 in small-sized installations
Connection (solid / stranded): 6x 2,5-25 mm2
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Bar frames: plastic
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1
Brand: DEHN
Type: PAS 6RK OH
Part No.: 563105
or equivalent.