Your dashboard services.
Register to access all tools.

Tape Clip

For use with lightning conductors.

A MODEL

For use with bare copper flat tape

1 Product

Part No. 118080 TCC253--TCH 25X3 CU

GTIN 4013364298996, Gross weight: 20.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Clamping range 25 x 3 mm
Approvals Tested acc. IEC / EN 62561-4

Product 118080 was added to Notepad.

Product 118080 was added to the cart.


B MODEL

For use with PVC coated copper tape

1 Product

Part No. 118085 TCC CCU 25X3 CU

GTIN 4013364299009, Gross weight: 15.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Clamping range 25 x 3 mm PVC coated
Approvals Tested acc. IEC / EN 62561-4

Product 118085 was added to Notepad.

Product 118085 was added to the cart.


back to top