Your dashboard services.
Register to access all tools.

Supports for Air-Termination Rods D40 and DEHNcon-H

Wall mounting bracket for horizontal mounting, flat

1 Product

Part No. 105140 WB D40 WA V2A

GTIN 4013364112650, Customs tariff No. (EU): 85389099, Gross weight: 653.00 g, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, horizontal installation
Holder for air-termination rods D40 and DEHNcon-H for fixing
air-termination rods D40 or supporting tubes on the structure
to be protected or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 11 x 20 mm
Distance from wall: 80 mm
Clamping range for air-termination rod: 40 mm

Brand: DEHN
Type: WB D40 WA V2A
Part No.: 105140
or equivalent.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 11 x 20 mm
Distance from wall 80 mm
Clamping range for air-termination rod 40 mm

Product 105140 was added to Notepad.

Product 105140 was added to the cart.


Wall mounting bracket for vertical mounting

2 Products

Part No. 105342 WB D40.50 SE WA46 V2A

GTIN 4013364111141, Customs tariff No. (EU): 85389099, Gross weight: 514.00 g, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, vertical installation
Holder for air-termination rods D40 and DEHNcon-H for
fixing air-termination rods D40 or supporting tubes
on the structure to be protected or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Distance from wall: 46 mm
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: WB D40.50 SE WA46 V2A
Part No.: 105342
or equivalent.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Distance from wall 46 mm
Clamping range for air-termination rod 40-50 mm

Product 105342 was added to Notepad.

Product 105342 was added to the cart.

Part No. 105348 WB D40.50 SE WA110 V2A

GTIN 4013364287013, Customs tariff No. (EU): 85389099, Gross weight: 540.00 g, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, vertical mounting
Holder for air-termination rods D40 and DEHNcon-H
for fixing air-termination rods D40
or supporting tubes on the structure to be protected
or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Distance from wall: 110 mm
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: WB D40.50 SE WA110 V2A
Part No.: 105348
or equivalent.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Distance from wall 110 mm
Clamping range for air-termination rod 40-50 mm

Product 105348 was added to Notepad.

Product 105348 was added to the cart.


Wall mounting bracket, adjustable from 150-200 mm

For attaching supporting tubes or air-termination rods D40 / D50, with double clamp for connecting 2x Rd 8-10 mm.

1 Product

Part No. 105344 WB D40.50 V150.200 V2A

GTIN 4013364147300, Customs tariff No. (EU): 85389099, Gross weight: 1.52 kg, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fixing air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 150-200 mm
Material: StSt
Fixing : [4x] 12 x 26 mm
Distance from wall: 150-200 mm
Clamping range Rd: 8-10 mm
Clamping range for air-termination rod: 40-50 mm
Standard: EN 62561-1

Brand: DEHN
Type: WB D40.50 V150.200 V2A
Part No.: 105344
or equivalent.

Certificates

 

Technical data

Material StSt
Fixing [4x] 12 x 26 mm
Distance from wall 150-200 mm
Clamping range Rd 8-10 mm
Clamping range for air-termination rod 40-50 mm
Standard EN 62561-1

Product 105344 was added to Notepad.

Product 105344 was added to the cart.


Wall mounting bracket, adjustable from 230-1300 mm

3 Products

Part No. 105347 WB D40.50 V230.400 STTZN V2A

GTIN 4013364278554, Customs tariff No. (EU): 85389099, Gross weight: 2.42 kg, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fixing air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 230-400 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Distance from wall: 230-400 mm
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: WB D40.50 V230.400 STTZN V2A
Part No.: 105347
or equivalent.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Distance from wall 230-400 mm
Clamping range for air-termination rod 40-50 mm

Product 105347 was added to Notepad.

Product 105347 was added to the cart.

Part No. 105343 WB D40.50 V400.700 STTZN V2A

GTIN 4013364118515, Customs tariff No. (EU): 85389099, Gross weight: 3.60 kg, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fixing air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 400-700 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Distance from wall: 400-700 mm
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: WB D40.50 V400.700 STTZN V2A
Part No.: 105343
or equivalent.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Distance from wall 400-700 mm
Clamping range for air-termination rod 40-50 mm

Product 105343 was added to Notepad.

Product 105343 was added to the cart.

Part No. 105349 WB D40.50 V700.1300 STTZN V2A

GTIN 4013364288614, Customs tariff No. (EU): 85389099, Gross weight: 5.80 kg, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fixing air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 700-1300 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Distance from wall: 700-1300 mm
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: WB D40.50 V700.1300 STTZN V2A
Part No.: 105349
or equivalent.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Distance from wall 700-1300 mm
Clamping range for air-termination rod 40-50 mm

Product 105349 was added to Notepad.

Product 105349 was added to the cart.


Railing clamp

1 Product

Part No. 105354 BS D40.50 D48.60 V2A

GTIN 4013364098725, Customs tariff No. (EU): 85389099, Gross weight: 637.00 g, PU: 5.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt
Railing clamp for fixing supporting tubes or air-termination rods D40
on structural elements, e.g. railing pipes
Material: StSt
Clamping range Ø of pipe: 48-60 mm (1 1/2 -2")
Clamping range for air-termination rod: 40-50 mm

Brand: DEHN
Type: BS D40.50 D48.60 V2A
Part No.: 105354
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 48-60 mm (1 1/2 -2")
Clamping range for air-termination rod 40-50 mm

Product 105354 was added to Notepad.

Product 105354 was added to the cart.


Railing clamp with spacer

With spacer for adjusting e.g. antenna supports.

1 Product

Part No. 105162 BSC D40 DS95 D45.65 V2A

GTIN 4013364146433, Customs tariff No. (EU): 85389099, Gross weight: 600.00 g, PU: 1.00 pc(s)


Images

Additional information

Railing clamp for fixing supporting tubes
Railing clamp for fixing supporting tubes or
air-termination rods D40 on structures e.g. on
railing pipes
Material: StSt
Clamping range Ø of pipe: 45-65 mm (11/2-2'')
Clamping range for air-termination rod: 40-50 mm
Standard: EN 62561-1

Brand: DEHN
Type: BSC D40 DS95 D45.65 V2A
Part No.: 105162
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 45-65 mm (11/2-2'')
Clamping range for air-termination rod 40-50 mm
Length of spacer 95 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 105162 was added to Notepad.

Product 105162 was added to the cart.


Fixing clamp with tensioning strap

Two fixing clamps ensure mechanical stability and a lightning current carrying capability of 100 kA (10/350 µs).

1 Product

Part No. 105160 BSC D40.50 SB50.300 V2A

GTIN 4013364113022, Customs tariff No. (EU): 85389099, Gross weight: 506.20 g, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with fixing clamp
Holder for air-termination rods D40 and DEHNcon-H
Fixing clamp with tensioning strap for pipes
Material: StSt
Clamping range Ø of pipe: 50-300 mm
Clamping range for air-termination rod: 40-50 mm
Dimensions of strap: 25 x 0.3 mm
Standard: EN 62561-1

Brand: DEHN
Type: BSC D40.50 SB50.300 V2A
Part No.: 105160
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 50-300 mm
Clamping range for air-termination rod 40-50 mm
Dimensions of strap (w x d) 25 x 0.3 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 105160 was added to Notepad.

Product 105160 was added to the cart.


Fixing clamp with tensioning strap and spacer

With additional long spacer for adjusting sector antenna supports on the mast.

1 Product

Part No. 105163 BS D40.50 DS95 SB50.300 V2A

GTIN 4013364248281, Customs tariff No. (EU): 85389099, Gross weight: 601.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing clamp with tensioning strap with long spacer StSt
Fixing clamp with tensioning strap for fixing
supporting tubes on structures
e.g. antenna masts
with additional spacer 95 mm,
for adjusting holders e.g. of sector antennas
on the supporting tube
Material: StSt
Clamping range Ø of pipe: 50-300 mm
Clamping range for air-termination rod: 40-50 mm
Dimensions of strap: 25 x 3.0 mm

Brand: DEHN
Type: BS D40.50 DS95 SB50.300 V2A
Part No.: 105163
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 50-300 mm
Clamping range for air-termination rod 40-50 mm
Dimensions of strap (w x d) 25 x 3.0 mm
Length of spacer 95 mm

Product 105163 was added to Notepad.

Product 105163 was added to the cart.


back to top