Your dashboard services.
Register to access all tools.

Marker for Terminal Lugs

For attaching onto round wires or strips as striking marker (as required according to DIN 18014) during the construction phase.

1 Product

Part No. 478099 SK RD10 FL30X3.5 GRGE PVC

GTIN 4013364120334, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 pc(s)


Images

Additional information

Marker for connection lugs, PVC, 70 mm, green / yellow
Marker for connection lugs
To be attached on round wires or strips
As striking marker (required acc. to DIN 18014)
during the construction phase.
Material: PVC
Diameter Ø: 70 mm
Attach on Fl: 30 x 3.5 mm
Attach on Rd: 10 mm
Colour: green ● / yellow ●

Brand: DEHN
Type: SK RD10 FL30X3.5 GRGE PVC
Part No.: 478099
or equivalent.

 

Technical data

Material PVC
Diameter Ø 70 mm
Attach on Fl 30 x 3.5 mm
Attach on Rd 10 mm
Colour green / yellow

Product 478099 was added to Notepad.

Product 478099 was added to the cart.


back to top