Part No. 900463 DG TT 10 340
GTIN 6942299503470, Gross weight: 315.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Nominal voltage (a.c.) (UN ) | 230 / 400 V (50 / 60 Hz) |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 340 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 10 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 20 kA |
Voltage protection level [L-N] (UP ) | ≤ 1.3 kV |
Max. mains-side overcurrent protection | 125 A gG |
Part No. 900453 DG TT 2P 5 340 SA
GTIN 6942299503227, Gross weight: 163.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Nominal voltage (a.c.) (UN ) | 230 V (50 / 60 Hz) |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 340 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 5 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 10 kA |
Voltage protection level (UP ) | ≤ 1.2 kV |
Max. mains-side overcurrent protection | 125 A gG |
Part No. 900454 DG TT 2P 10 340 SA
GTIN 6942299503210, Gross weight: 163.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Nominal voltage (a.c.) (UN ) | 230 V (50 / 60 Hz) |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 340 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 10 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.3 kV |
Max. mains-side overcurrent protection | 125 A gG |