Your dashboard services.
Register to access all tools.

Flexible Tinned Earth Braid Bond

ETP Copper-C110 to C101
For connecting metal sheathings or as expansion piece.

A MODEL

3 Products

Part No. 138200 EBB 25X3.5 L200 H11 SNCU

GTIN 4013364300491, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu /gal Sn
Dimensions 25 x 3.5 x 200 mm
Lug Ø 10 mm

Product 138200 was added to Notepad.

Product 138200 was added to the cart.

Part No. 138205 FCB2--EBB 25X3.5 400 TCU

GTIN 4013364300484, Gross weight: 160.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu /gal Sn
Dimensions 25 x 3.5 x 400 mm
Lug Ø 10 mm

Product 138205 was added to Notepad.

Product 138205 was added to the cart.

Part No. 138210 FCB3--EBB 25X3 1000... TCU

GTIN 4013364300477, Gross weight: 330.00 g, PU: 1.00 m


Images

Additional information

 

Technical data

Material Cu /gal Sn
Dimensions Available by the meter
Lug Ø 10 mm

Product 138210 was added to Notepad.

Product 138210 was added to the cart.


back to top