Your dashboard services.
Register to access all tools.

Bimetal Connector

Enables installer to connect two dissimilar metals, without any problems with reaction e.g. Cu to Alu

A MODEL

25 x 3 mm aluminium tape to 25 x 3 mm copper tape, stainless steel version

1 Product

Part No. 118310 BMC1SS--TC 25X3 STST

GTIN 4013364299313, Gross weight: 160.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt
Fixing M10 x 15 mm
Tightening Torque 12 Nm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118310 was added to Notepad.

Product 118310 was added to the cart.


back to top