Your dashboard services.
Register to access all tools.

16 mm Air Terminal Bases and Air Rods

A MODEL

Air terminal base for 16 mm rods and 25 x 3 mm tape

1 Product

Part No. 118443 ATBO 25X3 M16 GM V2

GTIN 4013364298064, Customs tariff No. (EU): , Gross weight: 380.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions 101 x 101 x 29 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118443 was added to Notepad.

Product 118443 was added to the cart.


B MODEL

Air terminal base for 16 mm aluminium rods and 25 x 3 mm tape

1 Product

Part No. 118444 ATBO 25X3 M16 AL V2

GTIN 4013364357471, Customs tariff No. (EU): , Gross weight: 130.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium Alloy
Dimensions 101 x 101 x 29 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118444 was added to Notepad.

Product 118444 was added to the cart.


C MODEL

Air terminal base for 16 mm rods and 70 mm2 stranded copper conductor

1 Product

Part No. 118447 ATBO 70CS M16 GM

GTIN 4013364470941, Customs tariff No. (EU): , Gross weight: 1.05 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions 85 x 85 x 60 mm

Product 118447 was added to Notepad.

Product 118447 was added to the cart.


D MODEL

Ridge saddle for 16 mm copper rods and 25 x 3 mm tape

1 Product

Part No. 118446 ATB RS M16 25x3 GM V2

GTIN 4013364299627, Customs tariff No. (EU): , Gross weight: 850.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118446 was added to Notepad.

Product 118446 was added to the cart.


E MODEL

16 mm air rods

6 Products

Part No. 118456 AT ROD M16 300 CU

GTIN 4013364430921, Customs tariff No. (EU): , Gross weight: 66.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 300 x 16 mm

Product 118456 was added to Notepad.

Product 118456 was added to the cart.

Part No. 118450 CAR500--AT ROD M16 500 CU

GTIN 4013364297951, Customs tariff No. (EU): , Gross weight: 700.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 500 x 16 mm

Product 118450 was added to Notepad.

Product 118450 was added to the cart.

Part No. 118452 CAR1000--AT ROD M16 1000 CU

GTIN 4013364299634, Customs tariff No. (EU): , Gross weight: 1.40 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 1000 x 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 118452 was added to Notepad.

Product 118452 was added to the cart.

Part No. 118453 AT ROD M16 1500 CU

GTIN 4013364357495, Customs tariff No. (EU): , Gross weight: 2.10 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 1500 x 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 118453 was added to Notepad.

Product 118453 was added to the cart.

Part No. 118455 CAR2000--AT ROD M16 2000 CU

GTIN 4013364297944, Customs tariff No. (EU): , Gross weight: 2.80 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 2000 x 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 118455 was added to Notepad.

Product 118455 was added to the cart.

Part No. 118459 AT ROD M16 3000 CU

GTIN 4013364470910, Customs tariff No. (EU): , Gross weight: 4.25 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 3000 x 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 118459 was added to Notepad.

Product 118459 was added to the cart.


F MODEL

16 mm air rods

3 Products

Part No. 118454 AT ROD M16 300 AL

GTIN 4013364431461, Customs tariff No. (EU): , Gross weight: 140.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium
Dimensions 300 x 16 mm

Product 118454 was added to Notepad.

Product 118454 was added to the cart.

Part No. 118457 AT ROD M16 500 AL

GTIN 4013364357488, Customs tariff No. (EU): , Gross weight: 240.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium
Dimensions 500 x 16 mm

Product 118457 was added to Notepad.

Product 118457 was added to the cart.

Part No. 118458 AT ROD M16 1000 AL

GTIN 4013364357501, Customs tariff No. (EU): , Gross weight: 480.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium
Dimensions 1000 x 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 118458 was added to Notepad.

Product 118458 was added to the cart.


back to top