Your dashboard services.
Register to access all tools.

Test or Junction Clamp

For connection of flat lightning conductors in straight crossovers or T-Junctions.

A MODEL

Oblong for 25 x 3 mm copper

1 Product

Part No. 118253 TJCO 25X3 GM V2

GTIN 4013364298040, Gross weight: 280.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 25 x 3 mm tape
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118253 was added to Notepad.

Product 118253 was added to the cart.


B MODEL

Plate type for 25 x 3 mm copper

1 Product

Part No. 118257 TJCR 25X3 GM V2

GTIN 4013364299238, Gross weight: 570.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 25 x 3 mm tape
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118257 was added to Notepad.

Product 118257 was added to the cart.


C MODEL

For use with bare copper cable

3 Products

Part No. 118261 TJCRR 50 GM

GTIN 4013364357778, Gross weight: 290.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 50 mm2 to 50 mm2
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118261 was added to Notepad.

Product 118261 was added to the cart.

Part No. 118262 TJCRR 70 GM

GTIN 4013364357785, Gross weight: 310.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 70 mm2 to 70 mm2
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118262 was added to Notepad.

Product 118262 was added to the cart.

Part No. 118263 TJCRR 31X3.5 8CS StSt

GTIN 4013364357792, Gross weight: 240.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 95 mm2 to 95 mm2
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118263 was added to Notepad.

Product 118263 was added to the cart.


D MODEL

For above ground connections of copper tape

1 Product

Part No. 118259 TJCTR 25X3 8 GM

GTIN 4013364357594, Gross weight: 270.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 25 x 3 mm tape, 8 mm conductor
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118259 was added to Notepad.

Product 118259 was added to the cart.


back to top