Part No. 118341 EP4--EP 4XM10 R10X50 GM
GTIN 4013364299382, Customs tariff No. (EU): 85359000, Gross weight: 350.00 g, PU: 1.00 pc(s)
Technical data
Material | High Copper Alloy |
Hole size | M10 |
Part No. 118398 EP 25X3 70 GM
GTIN 4013364434844, Gross weight: 390.00 g, PU: 1.00 pc(s)
Technical data
Material | Gun Metal |
Conductor range | 25 x 3 mm tape, 70mm² stranded cable |
Approvals | IEC / BS EN 62561-1 (based on 118348) |
Part No. 118348 EP 25X3 70 500GNYE GM
GTIN 4013364434868, Gross weight: 750.00 g, PU: 1.00 pc(s)
Technical data
Material | High Copper Alloy |
Conductor range | 25 x 3 mm tape, 70 mm2 cable |
Approvals | IEC / BS EN 62561-1 |