Your dashboard services.
Register to access all tools.

B-Bond Clamp

Used to bond copper or aluminium tape to metal surfaces.

A MODEL

For 25 mm copper tape

1 Product

Part No. 118271 TC BBOND 25 SKM10X25 GM V2

GTIN 4013364298057, Gross weight: 80.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 118271 was added to Notepad.

Product 118271 was added to the cart.


B MODEL

For 25 mm aluminium tape

1 Product

Part No. 118275 MWBC FL 25X3 ALA

GTIN 4013364515956, Gross weight: 30.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Al

Product 118275 was added to Notepad.

Product 118275 was added to the cart.


back to top