Your dashboard services.
Register to access all tools.

Solid Conductors

Copper according to BS EN 13601

According to EN 62561-2, for use in lightning protection and earth-termination systems.

Copper wire

1 Product

Part No. 830008 RD 8 CU F20 WEI R100M

GTIN 4013364018785, Customs tariff No. (EU): 74081100, Gross weight: 448.00 g/m, PU: 100.00 m


Images

Additional information

Round wires - Copper wire, 8 mm / 50 mm², Cu, soft, F20
Round wire according to DIN EN 62561-2 (VDE 0185 Part 202)
for use in lightning protection and earth-termination systems.

Brand: DEHN
Type: RD 8 CU F20 WEI R100M
Part No.: 830008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Cu
Characteristics soft F20
Approvals EN 62561-2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) 9.8 kA
Coil weight approx. 45 kg

Product 830008 was added to Notepad.

Product 830008 was added to the cart.


Coated copper wire

PVC coated copper round conductors

1 Product

Part No. 128204 CSWH--RC 8 CU PVC WHITE R50M

GTIN 4013364300125, Gross weight: 490.00 g, PU: 1.00 m


Images

Additional information



Brand: DEHN
Type: CSWH--RC 8 CU PVC WHITE R50M
Part No.: 128204
or equivalent.

 

Technical data

Material Cu / PVC
Colour white 2
Conductor Diameter 8 mm
Outside Diameter 10 mm

Product 128204 was added to Notepad.

Product 128204 was added to the cart.


back to top