Your dashboard services.
Register to access all tools.

Rod to Cable Clamp

For clamping standard earth rods to round conductors or cables.

Made from high strength silicon bronze.

A MODEL

1 Product

Part No. 138132 ER CC 16-70 16 GM V2

GTIN 4013364298101, Gross weight: 70.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Clamping range 16-70 mm2
Rod Diameter 16
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 138132 was added to Notepad.

Product 138132 was added to the cart.


B MODEL

1 Product

Part No. 138133 ER CC 16-95 20 GM V2

GTIN 4013364298118, Gross weight: 90.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Clamping range 16-95 mm2
Rod Diameter 20
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 138133 was added to Notepad.

Product 138133 was added to the cart.


back to top