Your dashboard services.
Register to access all tools.

Rod to Tape Clamp

Made from high strength silicon bronze.

A MODEL

1 Product

Part No. 138150 ERCC ERFL 14.2.20/25X3 HCA

GTIN 4013364298156, Gross weight: 90.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Clamping range 16-20 mm rod to 25 x 3 mm tape
Rod Diameter 14.2-20 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 138150 was added to Notepad.

Product 138150 was added to the cart.


back to top