Couplings
These couplings facilitate deep driving of the rods and ensure continuous contact between the rods during and after installation. The couplings also protect the earth rod threads during installation with the steel driving head connected to these couplings. Manufactured from high copper content alloy ensuring high resistance to corrosion and good strength.
2 Products
Part No. 138036 ERC 5/8" HCA
GTIN 4013364298170, Gross weight: 110.00 g, PU: 1.00 pc(s)
Technical data
Material | High Copper Alloy |
Length | 70 mm |
Thread size | 5/8" UNC-2B |
Approvals | Tested acc. IEC / BS EN 62561-2 class H |
Part No. 138037 ERC 3/4" HCA
GTIN 4013364298163, Gross weight: 120.00 g, PU: 1.00 pc(s)
Technical data
Material | High Copper Alloy |
Length | 70 mm |
Thread size | 3/4" UNC-2B |
Approvals | Tested acc. IEC / BS EN 62561-2 class H |