Your dashboard services.
Register to access all tools.

Support tool

Aluminium support tool with safety bow made of stainless steel, for concrete bases of 8.5 kg and 17 kg.

1 Product

Part No. 590000 TG AL SB A2 BES 17KG

GTIN 4013364507678, Customs tariff No. (EU): 73262000, Gross weight: 400.00 g, PU: 1.00 pc(s)


Images

Additional information

Aluminium support tool with safety bow
made of stainless steel, for concrete bases of 8.5kg and
17kg.
Material: Al / StSt
Diameter: 16 mm

Brand: DEHN
Type: TG AL SB A2 BES 17KG
Part No.: 590000
or equivalent.

 

Technical data

Material Al / StSt
Diameter 16 mm

Product 590000 was added to Notepad.

Product 590000 was added to the cart.


back to top