Your dashboard services.
Register to access all tools.

DEHNguard EZ

  • Type 1 SPD for superior surge protection
  • UL 4X listed enclosure for harsh environments
  • Serviceable design for easy maintenance
  • Prewired for quick, hassle-free installation
  • Suitable for residential and commercial applications
  • Compact size for easy integration
  • Visual status indicator visible without power, Mechanical flag shows protection status at a glance
  • UL 1449 listed for safety and performance
  • Available in various voltage configurations

DEHNguard EZ50-S 120/240 V 3W+G

Prewired NEMA 4X Type 1 SPD box for application in Split Phase systems

1 Product

Part No. 908166 DG EZ50-S 120/240 V 3W+G

GTIN 4013364529120, Customs tariff No. (EU): 85371098, Gross weight: 616.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 120/240 V 3W+G
Prewired complete unit for universal installation
for 120/240V split-phase systems
UL 1449 Type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/240 V split-phase
Voltage protection level [L-N] / [L-G] / [L-L] / [N-G]:
700 V / 1200 V / 1200 V / 700 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 120/240 V 3W+G
Part No.: 908166
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage (UN ) 120 / 240 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 180 Vac / 370 Vac / 370 Vac / 180 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908166 was added to Notepad.

Product 908166 was added to the cart.


DEHNguard EZ50-S 120/208 V 4W+G

Prewired NEMA 4X Type 1 SPD box for application in 3 Phase Wye systems

1 Product

Part No. 908167 DG EZ50-S 120/208 V 4W+G

GTIN 4013364529137, Customs tariff No. (EU): 85371098, Gross weight: 698.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 120/208 V 4W+G
Prewired complete unit for universal installation
for 120/208 V 3-phase wye systems
UL 1449 Type 1 SPD
No additional surge protection devices required
System voltage: 120/208 V 3-phase Wye
Voltage protection level [L-N] / [L-G] / [L-L] / [N-G]:
700 V / 1200 V / 1200 V / 700 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 120/208 V 4W+G
Part No.: 908167
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) 120 / 208 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 180 Vac / 360 Vac / 360 Vac / 180 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908167 was added to Notepad.

Product 908167 was added to the cart.


DEHNguard EZ50-S 277/480 V 4W+G

Prewired NEMA 4X Type 1 SPD box for application in 3 Phase Wye systems

1 Product

Part No. 908168 DG EZ50-S 277/480 V 4W+G

GTIN 4013364529144, Customs tariff No. (EU): 85371098, Gross weight: 735.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 277/480 V 4W+G
Prewired complete unit for universal installation
for 277/480 V 3-phase wye systems
UL 1449 Type 1 SPD
No additional surge protection devices required
System voltage: 277/480 V 3-phase Wye
Voltage protection level [L-N] / [L-G] / [L-L] / [N-G]:
1200 V / 1800 V / 2500 V / 700 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 277/480 V 4W+G
Part No.: 908168
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage (UN ) 277 / 480 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 385 Vac / 565 Vac / 770 Vac / 180 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908168 was added to Notepad.

Product 908168 was added to the cart.


DEHNguard EZ50-S 480 V 3W+G

Prewired NEMA 4X Type 1 SPD box for application in 3 Phase Delta systems

1 Product

Part No. 908169 DG EZ50-S 480 V 3W+G

GTIN 4013364529151, Customs tariff No. (EU): 85371098, Gross weight: 685.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 480 V 3W+G
Prewired complete unit for universal installation
for 480 V 3-phase delta systems
UL 1449 Type 1 SPD
No additional surge protection devices required
System voltage: 480 V 3-phase delta
Voltage protection level [L-G] / [L-L]:
1800 V / 3000 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 480 V 3W+G
Part No.: 908169
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage (UN ) 480 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 550 Vac / 1100 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908169 was added to Notepad.

Product 908169 was added to the cart.


DEHNguard EZ50-S 600 V 3W+G

Prewired NEMA 4X Type 1 SPD box for application in 3 Phase Wye systems

1 Product

Part No. 908170 DG EZ50-S 600 V 3W+G

GTIN 4013364529168, Customs tariff No. (EU): 85371098, Gross weight: 675.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 600 V 3W+G
Prewired complete unit for universal installation
for 600 V 3-phase wye systems
UL 1449 Type 1 SPD
No additional surge protection devices required
System voltage: 600 V 3-phase Wye
Voltage protection level [L-G] / [L-L]:
1800 V / 3000 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 600 V 3W+G
Part No.: 908170
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage (UN ) 347 / 600 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 510 Vac / 1020 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908170 was added to Notepad.

Product 908170 was added to the cart.


DEHNguard EZ50-S 120 V 2W+G

Prewired NEMA 4X Type 1 SPD box for application in Single Phase systems

1 Product

Part No. 908171 DG EZ50-S 120 V 2W+G

GTIN 4013364529175, Customs tariff No. (EU): 85371098, Gross weight: 425.00 g, PU: 1.00 pc(s)


Images

Additional information

'Prewired NEMA4X Type 1 SPD box DEHNguard EZ50-S 120 V 2W+G
Prewired complete unit for universal installation
for 120 V single phase systems
UL 1449 Type 1 SPD
No additional surge protection devices required
System voltage: 120 V single phase
Voltage protection level: 800 V
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication

Brand: DEHN
Type: DG EZ50-S 120 V 2W+G
Part No.: 908171
or equivalent.

Certificates

 

Technical data

SPD as per UL 1449 Type 1 SPD
Nominal System Voltage (UN ) 120 Vac
Nominal Power System Frequency 50 / 60 Hz
Max. continuous operating voltage AC (MCOV) 230 Vac
Nominal discharge current (8/20 µs) (In ) 20 kA

Product 908171 was added to Notepad.

Product 908171 was added to the cart.


back to top