Part No. 218431 AT ROD 1/2'' 12'' BL AL
GTIN 4013364517790, Customs tariff No. (EU): , Gross weight: 3.20 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 90%) |
Rod length | 12 in (305 mm) |
Diameter | 1/2 in (12.7 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 90.7 g |
Part No. 218454 AT ROD 5/8'' 12'' BL AL
GTIN 4013364517783, Customs tariff No. (EU): , Gross weight: 5.60 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 90%) |
Rod length | 12 in (305 mm) |
Diameter | 5/8 in (15.9 mm) |
Standards | UL 96 |
Classification | Class 2 |
Weight (Metric) | 158.7 g |