Your dashboard services.
Register to access all tools.

Ground Rods

Ground rods

5/8" x 10' copperclad steel ground rod

1 Product

Part No. 238051 GR 5/8'' 10' ST/CU

GTIN 4013364518308, Gross weight: 9.00 LB, PU: 10.00 pc(s)


Images

Additional information

5/8 Inch x 10 Foot Copperclad Ground Rod UL listed

Brand: DEHN
Type: GR 5/8'' 10' ST/CU
Part No.: 238051
or equivalent.

 

Technical data

Material CopperClad Steel
Rod length 10 ft. (3.048 m)
Diameter 5/8 in (1.59 cm)
Standards UL 467
Weight (Metric) 4.08 kg

Product 238051 was added to Notepad.

Product 238051 was added to the cart.


3/4" x 10' copperclad steel ground rod

1 Product

Part No. 238063 GR 3/4'' 10' ST/CU

GTIN 4013364518315, Customs tariff No. (EU): 85389099, Gross weight: 13.00 LB, PU: 10.00 pc(s)


Images

Additional information

3/4 Inch x 10 Foot Copperclad Ground Rod UL listed

Brand: DEHN
Type: GR 3/4'' 10' ST/CU
Part No.: 238063
or equivalent.

 

Technical data

Material CopperClad Steel
Rod length 10 ft. (3.048 m)
Diameter 3/4 in (1.91 cm)
Standards UL 467
Weight (Metric) 5.9 kg

Product 238063 was added to Notepad.

Product 238063 was added to the cart.


back to top