Part No. 218460 BM 1'' PVC CA
GTIN 4013364518285, Customs tariff No. (EU): , Gross weight: 6.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Bimetal: Aluminum (minimum 85%) / Brass (minimum 60%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Dimensions | 5-1/4 x 2-1/2 in (1.33 x 6.35 cm) |
Standards | UL 96 |
Classification | Class 1 + 2 |
Weight (Metric) | 170 g |