Your dashboard services.
Register to access all tools.

Ground clamp

Ground clamp

7/8 inch U-Bolt counterpoise clamp

1 Product

Part No. 238160 GRC 7/8'' SSUB BZ

GTIN 4013364518292, Customs tariff No. (EU): 85359000, Gross weight: 8.80 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 7/8 Inch U-Bolt Counterpoise Clamp

Brand: DEHN
Type: GRC 7/8'' SSUB BZ
Part No.: 238160
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 1-7/8 x 2-1/4 in (4.76 x 5.71 cm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 250 g

Product 238160 was added to Notepad.

Product 238160 was added to the cart.


back to top