Part No. 228300 CABLE 24x14 AL 50QMM
GTIN 4013364518322, Customs tariff No. (EU): , Gross weight: 0.10 LB/FT, PU: 1.00 FT
Technical data
Cross-section | 98.640 circular mils (50 mm2) |
Cable structure qty x Ø wire | 24 x 14 gauge (1.63 mm) |
Material | Electrical grade aluminum (minimum 99%) |
Outside diameter Ø | 3/8 in. (9.525 mm) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Classification | Class 1 |
Conductor length | 500 ft. (152.4 m) |
Coil weight | 102 lb / 1000 ft (152 g / m) |
Part No. 228301 CABLE 37x12.5 AL 107QMM
GTIN 4013364518339, Customs tariff No. (EU): , Gross weight: 0.20 LB/FT, PU: 1.00 FT
Technical data
Cross-section | 211.475 circular mils (107 mm2) |
Cable structure qty x Ø wire | 37 x 12-1/2 gauge (1.92 mm) |
Material | Electrical grade aluminum (minimum 99%) |
Outside diameter Ø | 19/32 in. (15.081 mm) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Classification | Class 2 |
Conductor length | 500 ft. (152.4 m) |
Coil weight | 200 lb / 1000 ft (298 g / m) |
Part No. 228310 CABLE 29x17 CU 30QMM
GTIN 4013364518346, Customs tariff No. (EU): , Gross weight: 0.19 LB/FT, PU: 1.00 FT
Technical data
Cross-section | 59.450 circular mils (30 mm2) |
Cable structure qty x Ø wire | 29 x 17 gauge (1.15 mm) |
Material | Electrical grade copper (minimum 95%) |
Outside diameter Ø | 3/8 in. (9.525 mm) |
Conductor material | Copper, Stainless Steel, Steel |
Classification | Class 1 |
Conductor length | 502 ft. (152.4 m) |
Coil weight | 192 lb / 1000 ft (286 g / m) |
Part No. 228311 CABLE 28x0.066 CU 61.5QMM
GTIN 4013364518353, Customs tariff No. (EU): , Gross weight: 0.39 LB/FT, PU: 1.00 FT
Technical data
Cross-section | 121.968 circular mils (61.5 mm2) |
Cable structure qty x Ø wire | 28 x 0.066 gauge (1.68 mm) |
Material | Electrical grade copper (minimum 95%) |
Outside diameter Ø | 1/2 in. (12.7 mm) |
Conductor material | Copper, Stainless Steel, Steel |
Classification | Class 2 |
Conductor length | 502 ft. (152.4 m) |
Coil weight | 385 lb / 1000 ft (573 g / m) |