Your dashboard services.
Register to access all tools.

DEHNclamp - Connectors & Fittings

For interconnecting conductors, pipes, equipment, steel, etc.

3 square inch bonding plate

1 Product

Part No. 218274 BF RRBP 1SSCB AL

GTIN 4013364517974, Customs tariff No. (EU): 85359000, Gross weight: 2.60 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 3 Square Inch Bonding Plate

Brand: DEHN
Type: BF RRBP 1SSCB AL
Part No.: 218274
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 1-5/8 x 3-1/4 in (41 x 82.6 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 73.7 g

Product 218274 was added to Notepad.

Product 218274 was added to the cart.


Malleable bonding lug

1 Product

Part No. 218276 BF RRBL 1SSCB AL

GTIN 4013364517981, Customs tariff No. (EU): 85359000, Gross weight: 4.30 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum Malleable Bonding Lug

Brand: DEHN
Type: BF RRBL 1SSCB AL
Part No.: 218276
or equivalent.

 

Technical data

Material Aluminum (minimum 85% / 90%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt, nut and washer
Material of screw Stainless steel
Dimensions 2 x 4 in (51 x 102 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 121 g

Product 218276 was added to Notepad.

Product 218276 was added to the cart.


8 square inch beam clamp

2 Products

Part No. 218290 BF 8SQIBC 2SSB AL

GTIN 4013364517998, Customs tariff No. (EU): 85359000, Gross weight: 13.30 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 8 Square Inch Beam Clamp

Brand: DEHN
Type: BF 8SQIBC 2SSB AL
Part No.: 218290
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 3-1/4 x 4 in (82.6 x 101.6 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 377 g
Clamping range of seam up to 25.4 mm (1")

Product 218290 was added to Notepad.

Product 218290 was added to the cart.

Part No. 218291 BF 8SQIBC 2SSB BZ

GTIN 4013364518001, Customs tariff No. (EU): 85359000, Gross weight: 34.10 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 8 Square Inch Beam Clamp

Brand: DEHN
Type: BF 8SQIBC 2SSB BZ
Part No.: 218291
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8 - 1/2 in (30 - 61.5 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 3-1/4 x 4 in (82.6 x 101.6 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 967 g
Clamping range of seam up to 25.4 mm (1")

Product 218291 was added to Notepad.

Product 218291 was added to the cart.


4 square inch beam clamp

1 Product

Part No. 218292 BF 4SQIBC 1SSB BZ

GTIN 4013364518018, Customs tariff No. (EU): 85359000, Gross weight: 17.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 4 Square Inch Beam Clamp

Brand: DEHN
Type: BF 4SQIBC 1SSB BZ
Part No.: 218292
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8 - 1/2 in (30 - 61.5 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 3-1/4 x 2 in (82.6 x 50.8 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 482 g
Clamping range of seam up to 25.4 mm (1")

Product 218292 was added to Notepad.

Product 218292 was added to the cart.


Round to flat clamp

1 Product

Part No. 218221 BF RTF 1SSB AL

GTIN 4013364518049, Customs tariff No. (EU): 85359000, Gross weight: 3.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum Round to Flat Clamp

Brand: DEHN
Type: BF RTF 1SSB AL
Part No.: 218221
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 1-9/16 x 2-1/4 in (40 x 57 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 85 g

Product 218221 was added to Notepad.

Product 218221 was added to the cart.


8 square inch bonding plate

2 Products

Part No. 218278 BF BP 1SSB AL

GTIN 4013364518056, Customs tariff No. (EU): 85359000, Gross weight: 3.80 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 8 Square Inch Bonding Plate 2.0625 x 4

Brand: DEHN
Type: BF BP 1SSB AL
Part No.: 218278
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 2-1/16 x 4 in (52.4 x 101.6 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 108 g

Product 218278 was added to Notepad.

Product 218278 was added to the cart.

Part No. 218279 BF BP 1SSB BZ

GTIN 4013364518063, Customs tariff No. (EU): 85359000, Gross weight: 10.30 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 8 Square Inch Bonding Plate 2.0625 x 4

Brand: DEHN
Type: BF BP 1SSB BZ
Part No.: 218279
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8 - 1/2 in (30 - 61.5 mm2)
Clamping screw 5/16-18 bolt and washer
Material of screw Stainless steel
Dimensions 2-1/16 x 4 in (52.4 x 101.6 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 292 g

Product 218279 was added to Notepad.

Product 218279 was added to the cart.


Bimetallic bonding lug

1 Product

Part No. 218311 BM RRBL 1SSCB AL BZ

GTIN 4013364518100, Customs tariff No. (EU): 85359000, Gross weight: 6.80 OZ, PU: 10.00 pc(s)


Images

Additional information

Copper Cable to Aluminum Bonding Lug

Brand: DEHN
Type: BM RRBL 1SSCB AL BZ
Part No.: 218311
or equivalent.

 

Technical data

Material Bimetal: Aluminum (minimum 85% / 90%) / Copper (minimum 80%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolt, nut and washer
Material of screw Stainless steel
Dimensions 2 x 4 in (51 x 102 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 192 g

Product 218311 was added to Notepad.

Product 218311 was added to the cart.


1.25 inch U-Bolt clamp

2 Products

Part No. 218170 PC 1" SSUB AL

GTIN 4013364517639, Customs tariff No. (EU): 85359000, Gross weight: 5.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 1.25 Inch U-Bolt Clamp

Brand: DEHN
Type: PC 1" SSUB AL
Part No.: 218170
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 2-1/2 x 3-1/2 in (63.5 x 89 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 142 g

Product 218170 was added to Notepad.

Product 218170 was added to the cart.

Part No. 218171 PC 1" SSUB BZ

GTIN 4013364518148, Customs tariff No. (EU): 85359000, Gross weight: 9.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 1.25 Inch U-Bolt Clamp

Brand: DEHN
Type: PC 1" SSUB BZ
Part No.: 218171
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8 - 1/2 in (30 - 61.5 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 2-1/2 x 3-1/2 in (63.5 x 89 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 255 g

Product 218171 was added to Notepad.

Product 218171 was added to the cart.


2 inch U-Bolt clamp

1 Product

Part No. 218172 PC 2" SSUB AL

GTIN 4013364518155, Customs tariff No. (EU): 85359000, Gross weight: 4.20 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 2 Inch U-Bolt Clamp

Brand: DEHN
Type: PC 2" SSUB AL
Part No.: 218172
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 3-1/4 x 3-1/2 in (82.5 x 89 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 119 g

Product 218172 was added to Notepad.

Product 218172 was added to the cart.


3 inch U-Bolt clamp

1 Product

Part No. 218173 PC 3" SSUB AL

GTIN 4013364518162, Customs tariff No. (EU): 85359000, Gross weight: 6.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 3 Inch U-Bolt Clamp

Brand: DEHN
Type: PC 3" SSUB AL
Part No.: 218173
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 4-1/4 x 4-1/2 in (108 x 114.3 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 170 g

Product 218173 was added to Notepad.

Product 218173 was added to the cart.


4 Inch U-Bolt Clamp

1 Product

Part No. 218174 PC 4" SSUB AL

GTIN 4013364518186, Customs tariff No. (EU): 85359000, Gross weight: 11.80 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 4 Inch U-Bolt Clamp

Brand: DEHN
Type: PC 4" SSUB AL
Part No.: 218174
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Material of U-Bolt Stainless steel
Clamp fixings 5/16-18 U-bolt, nuts and washers
Material of clamp fixings Stainless steel
Dimensions 6-1/4 x 6-1/2 in (159 x 165 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 335 g

Product 218174 was added to Notepad.

Product 218174 was added to the cart.


Countersunk 1-bolt parallel clamp

3 Products

Part No. 218270 BF RRP 1SSCB AL

GTIN 4013364517912, Customs tariff No. (EU): 85359000, Gross weight: 3.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum Countersunk 1-Bolt Parallel Clamp

Brand: DEHN
Type: BF RRP 1SSCB AL
Part No.: 218270
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 1-9/16 x 1-3/4 in (39.7 x 44.5 mm)
Standards UL 96
Classification Class 1
Weight (Metric) 85 g

Product 218270 was added to Notepad.

Product 218270 was added to the cart.

Part No. 218271 BF RRP 1SSCB BZ

GTIN 4013364517929, Customs tariff No. (EU): 85359000, Gross weight: 7.60 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze Countersunk 1-Bolt Parallel Clamp

Brand: DEHN
Type: BF RRP 1SSCB BZ
Part No.: 218271
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in. (30-61.5 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 1-9/16 x 1-3/4 in (39.7 x 44.5 mm)
Standards UL 96
Classification Class 1
Weight (Metric) 215 g

Product 218271 was added to Notepad.

Product 218271 was added to the cart.

Part No. 218310 BM RRP 1SSCB AL BZ

GTIN 4013364518094, Customs tariff No. (EU): 85359000, Gross weight: 6.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bimetallic Countersunk 1-Bolt Parallel

Brand: DEHN
Type: BM RRP 1SSCB AL BZ
Part No.: 218310
or equivalent.

 

Technical data

Material Bimetal: Aluminum (minimum 85%) / Copper (minimum 80%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in. (30-61.5 mm2)
Clamping screw 1-1/2 bolt, nut and washer
Material of screw Stainless steel
Dimensions 1-9/16 x 1-3/4 in (39.7 x 44.5 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 170 g

Product 218310 was added to Notepad.

Product 218310 was added to the cart.


2-bolt parallel clamp

2 Products

Part No. 218272 BF RRP 2SSCB AL

GTIN 4013364517936, Customs tariff No. (EU): 85359000, Gross weight: 2.50 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 2-Bolt Parallel Clamp

Brand: DEHN
Type: BF RRP 2SSCB AL
Part No.: 218272
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 2 x 1-5/8 in (51 x 41.3 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 71 g

Product 218272 was added to Notepad.

Product 218272 was added to the cart.

Part No. 218273 BF RRP 2SSCB BZ

GTIN 4013364517943, Customs tariff No. (EU): 85359000, Gross weight: 8.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze 2-Bolt Parallel Clamp

Brand: DEHN
Type: BF RRP 2SSCB BZ
Part No.: 218273
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in. (30-61.5 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 2 x 1-5/8 in (51 x 41.3 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 227 g

Product 218273 was added to Notepad.

Product 218273 was added to the cart.


4-bolt straight splicer

3 Products

Part No. 218282 BF SHS 4SSB AL

GTIN 4013364518025, Customs tariff No. (EU): 85359000, Gross weight: 2.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum 4-Bolt Straight Splicer

Brand: DEHN
Type: BF SHS 4SSB AL
Part No.: 218282
or equivalent.

 

Technical data

Material Aluminum (minimum 90%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 5/16-18 bolts
Material of screw Stainless steel
Dimensions 3-1/2 x 3/4 in (89 x 19 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 57 g

Product 218282 was added to Notepad.

Product 218282 was added to the cart.

Part No. 218283 BF SHS 4SSB BS

GTIN 4013364518032, Customs tariff No. (EU): 85359000, Gross weight: 6.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Brass 4-Bolt Straight Splicer

Brand: DEHN
Type: BF SHS 4SSB BS
Part No.: 218283
or equivalent.

 

Technical data

Material Brass (minimum 60%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in (30-61.5 mm2)
Clamping screw 5/16-18 bolts
Material of screw Stainless steel
Dimensions 3-1/2 x 3/4 in (89 x 19 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 170 g

Product 218283 was added to Notepad.

Product 218283 was added to the cart.

Part No. 218312 BM SHS 4SSB AL BS

GTIN 4013364518117, Customs tariff No. (EU): 85359000, Gross weight: 6.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bimetallic 4-Bolt Straight Splicer

Brand: DEHN
Type: BM SHS 4SSB AL BS
Part No.: 218312
or equivalent.

 

Technical data

Material Bimetal: Aluminum (minimum 90%) / Brass (minimum 60%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in (30-61.5 mm2)
Clamping screw 5/16-18 bolts
Material of screw Stainless steel
Dimensions 5 x 3/4 in (89 x 19 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 170 g

Product 218312 was added to Notepad.

Product 218312 was added to the cart.


Cross run clamp

2 Products

Part No. 218634 BF RRCR 1SSCB AL

GTIN 4013364517950, Customs tariff No. (EU): 85359000, Gross weight: 3.50 OZ, PU: 10.00 pc(s)


Images

Additional information

Aluminum Cross Run Clamp

Brand: DEHN
Type: BF RRCR 1SSCB AL
Part No.: 218634
or equivalent.

 

Technical data

Material Aluminum (minimum 85%)
Conductor material Alumium, Galvanized Steel, Stainless steel, Steel
Clamping range stranded cable 7/16-19/32 in. (50-107 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 1-9/16 x 1-3/4 in (40 x 45 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 99 g

Product 218634 was added to Notepad.

Product 218634 was added to the cart.

Part No. 218635 BF RRCR 1SSCB BZ

GTIN 4013364517967, Customs tariff No. (EU): 85359000, Gross weight: 8.00 OZ, PU: 10.00 pc(s)


Images

Additional information

Bronze Cross Run Clamp

Brand: DEHN
Type: BF RRCR 1SSCB BZ
Part No.: 218635
or equivalent.

 

Technical data

Material Copper (minimum 80%)
Conductor material Copper, Stainless steel, Steel
Clamping range stranded cable 3/8-1/2 in. (30-61.5 mm2)
Clamping screw 1-1/2 carriage bolt, nut and washer
Material of screw Stainless steel
Dimensions 2-9/16 x 1-3/4 in (40 x 45 mm)
Standards UL 96
Classification Class 1 + 2
Weight (Metric) 227 g

Product 218635 was added to Notepad.

Product 218635 was added to the cart.


back to top