Part No. 218421 AT SSB 1/2'' AL
GTIN 4013364517806, Customs tariff No. (EU): , Gross weight: 17.10 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Copper, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 3/8 - 1/2 in (30 - 61.5 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 2-5/8 x 1-3/4 x 1-5/8 in (6.7 x 4.4 x 4.1 cm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 484 g |
Clamping range of seam | up to 25.4 mm (1") |
Part No. 218441 AT ABB 1/2'' AL
GTIN 4013364517837, Customs tariff No. (EU): , Gross weight: 6.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 4-1/4 x 4 in. (108 x 102 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 170 g |
Part No. 218442 AT ABB 5/8'' AL
GTIN 4013364517844, Customs tariff No. (EU): , Gross weight: 6.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Thread size | 5/8 in. |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 4-1/4 x 4 in. (108 x 102 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 170 g |
Part No. 218443 AT ABB 1/2'' BZ
GTIN 4013364517851, Customs tariff No. (EU): , Gross weight: 16.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Copper (minimum 80%) |
Conductor material | Copper, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 3/8-1/2 in. (30-61.5 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 4-1/4 x 4 in. (108 x 102 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 454 g |
Part No. 218470 AT SWB 1/2'' AL
GTIN 4013364517868, Customs tariff No. (EU): , Gross weight: 16.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 3-1/8 x 3-3/8 in (79.4 x 92 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 454 g |
Part No. 218475 AT EDTB 1/2'' AL
GTIN 4013364517875, Customs tariff No. (EU): , Gross weight: 4.80 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 3-1/8 x 3-3/8 in (79.4 x 92 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 136 g |
Part No. 218476 AT EDTB 5/8'' AL
GTIN 4013364517882, Customs tariff No. (EU): , Gross weight: 4.80 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Thread size | 1/2 in. |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Clamping screw | 5/16-18 bolt and washer |
Material of screw | Stainless steel |
Dimensions | 3-1/8 x 3-3/8 in (79.4 x 92 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 136 g |
Part No. 218479 AT FBPM 1/2'' AL
GTIN 4013364517905, Customs tariff No. (EU): , Gross weight: 2.00 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Thread size | 1/2 in. |
Dimensions | 2 x 4 in. (51 x 102 mm) |
Standards | UL 96 |
Classification | Class 1 |
Weight (Metric) | 57 g |