Your dashboard services.
Register to access all tools.

Safety shoes with insulating soles up to 1000 V

  • Safety shoes and boots for electricians
  • Insulating outsole for up to 1,000 V
  • Certified according to PPE regulation (EU) 2016/425

Low shoe, type FLOW

12 Products

Part No. 787200 FLOW SB FO E P CI WRU SRC 36

GTIN 4013364507876, Customs tariff No. (EU): 64039193, Gross weight: 1050.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 36
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787200 was added to Notepad.

Product 787200 was added to the cart.

Part No. 787201 FLOW SB FO E P CI WRU SRC 37

GTIN 4013364507920, Customs tariff No. (EU): 64039193, Gross weight: 1110.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 37
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787201 was added to Notepad.

Product 787201 was added to the cart.

Part No. 787202 FLOW SB FO E P CI WRU SRC 38

GTIN 4013364507937, Customs tariff No. (EU): 64039193, Gross weight: 1170.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 38
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787202 was added to Notepad.

Product 787202 was added to the cart.

Part No. 787203 FLOW SB FO E P CI WRU SRC 39

GTIN 4013364507944, Customs tariff No. (EU): 64039193, Gross weight: 1230.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 39
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787203 was added to Notepad.

Product 787203 was added to the cart.

Part No. 787204 FLOW SB FO E P CI WRU SRC 40

GTIN 4013364507951, Customs tariff No. (EU): 64039193, Gross weight: 1290.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 40
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787204 was added to Notepad.

Product 787204 was added to the cart.

Part No. 787205 FLOW SB FO E P CI WRU SRC 41

GTIN 4013364507968, Customs tariff No. (EU): 64039193, Gross weight: 1350.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 41
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787205 was added to Notepad.

Product 787205 was added to the cart.

Part No. 787206 FLOW SB FO E P CI WRU SRC 42

GTIN 4013364507975, Customs tariff No. (EU): 64039193, Gross weight: 1410.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 42
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787206 was added to Notepad.

Product 787206 was added to the cart.

Part No. 787207 FLOW SB FO E P CI WRU SRC 43

GTIN 4013364507982, Customs tariff No. (EU): 64039193, Gross weight: 1470.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 43
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787207 was added to Notepad.

Product 787207 was added to the cart.

Part No. 787208 FLOW SB FO E P CI WRU SRC 44

GTIN 4013364507999, Customs tariff No. (EU): 64039193, Gross weight: 1530.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 44
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787208 was added to Notepad.

Product 787208 was added to the cart.

Part No. 787209 FLOW SB FO E P CI WRU SRC 45

GTIN 4013364508002, Customs tariff No. (EU): 64039193, Gross weight: 1590.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 45
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787209 was added to Notepad.

Product 787209 was added to the cart.

Part No. 787210 FLOW SB FO E P CI WRU SRC 46

GTIN 4013364508019, Customs tariff No. (EU): 64039193, Gross weight: 1650.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 46
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787210 was added to Notepad.

Product 787210 was added to the cart.

Part No. 787211 FLOW SB FO E P CI WRU SRC 47

GTIN 4013364508026, Customs tariff No. (EU): 64039193, Gross weight: 1710.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 47
Shoe shape A
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787211 was added to Notepad.

Product 787211 was added to the cart.


Laced boots, type LIGHT

12 Products

Part No. 787220 LIGHT SB FO E P CI WRU SRC 36

GTIN 4013364508033, Customs tariff No. (EU): 64039193, Gross weight: 1110.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 36
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787220 was added to Notepad.

Product 787220 was added to the cart.

Part No. 787221 LIGHT SB FO E P CI WRU SRC 37

GTIN 4013364508040, Customs tariff No. (EU): 64039193, Gross weight: 1180.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 37
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787221 was added to Notepad.

Product 787221 was added to the cart.

Part No. 787222 LIGHT SB FO E P CI WRU SRC 38

GTIN 4013364508057, Customs tariff No. (EU): 64039193, Gross weight: 1250.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 38
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787222 was added to Notepad.

Product 787222 was added to the cart.

Part No. 787223 LIGHT SB FO E P CI WRU SRC 39

GTIN 4013364508064, Customs tariff No. (EU): 64039193, Gross weight: 1320.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 39
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787223 was added to Notepad.

Product 787223 was added to the cart.

Part No. 787224 LIGHT SB FO E P CI WRU SRC 40

GTIN 4013364508088, Customs tariff No. (EU): 64039193, Gross weight: 1390.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 40
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787224 was added to Notepad.

Product 787224 was added to the cart.

Part No. 787225 LIGHT SB FO E P CI WRU SRC 41

GTIN 4013364508095, Customs tariff No. (EU): 64039193, Gross weight: 1460.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 41
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787225 was added to Notepad.

Product 787225 was added to the cart.

Part No. 787226 LIGHT SB FO E P CI WRU SRC 42

GTIN 4013364508101, Customs tariff No. (EU): 64039193, Gross weight: 1530.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 42
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787226 was added to Notepad.

Product 787226 was added to the cart.

Part No. 787227 LIGHT SB FO E P CI WRU SRC 43

GTIN 4013364508118, Customs tariff No. (EU): 64039193, Gross weight: 1600.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 43
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787227 was added to Notepad.

Product 787227 was added to the cart.

Part No. 787228 LIGHT SB FO E P CI WRU SRC 44

GTIN 4013364508125, Customs tariff No. (EU): 64039193, Gross weight: 1670.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 44
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787228 was added to Notepad.

Product 787228 was added to the cart.

Part No. 787229 LIGHT SB FO E P CI WRU SRC 45

GTIN 4013364508132, Customs tariff No. (EU): 64039193, Gross weight: 1740.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 45
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787229 was added to Notepad.

Product 787229 was added to the cart.

Part No. 787230 LIGHT SB FO E P CI WRU SRC 46

GTIN 4013364508149, Customs tariff No. (EU): 64039193, Gross weight: 1810.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 46
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787230 was added to Notepad.

Product 787230 was added to the cart.

Part No. 787231 LIGHT SB FO E P CI WRU SRC 47

GTIN 4013364508156, Customs tariff No. (EU): 64039193, Gross weight: 1880.00 g, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Size 47
Shoe shape B
Protective cap Plastic
Sealed with Shoelaces
Sole type Polyurethane
Penetration protection Composite textile material
Metal-free equipment Yes
Colour Black / orange
Application Electrical engineering
Special properties The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s – Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec – Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA.

Product 787231 was added to Notepad.

Product 787231 was added to the cart.


back to top