Your dashboard services.
Register to access all tools.

Copper-bonded earth rods

The rods are manufactured from low carbon, high tensile steel with a 99.9 % pure electrolytic copper thickness in excess of 250 microns. Thread rolling after plating preserves the copper thickness ensuring corrosion resistance across the threads. Threads comply with ANSI/ASME B1.1-2003.

Extensible earth rods are coupled using threaded, easy to use couplings. Connections can be made by using bolted clamps or exothermic welding process.

By specifying UL listed earth rods you ensure full compliance to the standard UL 467. Only products bearing the UL listing mark are covered by UL’s listing and follow-up service.

A MODEL

5 Products

Part No. 614120 ER 14.2 1200 5/8" ST CU

GTIN 4013364241435, Gross weight: 1.53 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1200 mm
Diameter Ø 14.2 mm
Thread size 5/8'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 614120 was added to Notepad.

Product 614120 was added to the cart.

Part No. 614150 ER 14.2 1500 5/8" ST CU

GTIN 4013364241527, Gross weight: 1.85 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1500 mm
Diameter Ø 14.2 mm
Thread size 5/8'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 614150 was added to Notepad.

Product 614150 was added to the cart.

Part No. 614180 ER 14.2 1800 5/8" ST CU

GTIN 4013364431478, Gross weight: 2.26 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1800 mm
Diameter Ø 14.2 mm
Thread size 5/8'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 614180 was added to Notepad.

Product 614180 was added to the cart.

Part No. 614240 ER 14.2 2400 5/8" ST CU

GTIN 4013364241596, Gross weight: 3.00 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material St / Cu
Rod length (l1) 2400 mm
Diameter Ø 14.2 mm
Thread size 5/8'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2, UL 467

Product 614240 was added to Notepad.

Product 614240 was added to the cart.

Part No. 614300 ER 14.2 3000 5/8" ST CU

GTIN 4013364241657, Gross weight: 3.80 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material St / Cu
Rod length (l1) 3000 mm
Diameter Ø 14.2 mm
Thread size 5/8'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2, UL 467

Product 614300 was added to Notepad.

Product 614300 was added to the cart.


B MODEL

5 Products

Part No. 617120 ER 17.2 1200 3/4" ST CU

GTIN 4013364303058, Gross weight: 2.18 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1200 mm
Diameter Ø 17.2 mm
Thread size 3/4'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 617120 was added to Notepad.

Product 617120 was added to the cart.

Part No. 617150 ER 17.2 1500 3/4" ST CU

GTIN 4013364241701, Gross weight: 2.73 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1500 mm
Diameter Ø 17.2 mm
Thread size 3/4'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 617150 was added to Notepad.

Product 617150 was added to the cart.

Part No. 617180 ER 17.2 1800 3/4" ST CU

GTIN 4013364470934, Gross weight: 3.33 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod length (l1) 1800 mm
Diameter Ø 17.2 mm
Thread size 3/4'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2

Product 617180 was added to Notepad.

Product 617180 was added to the cart.

Part No. 617240 ER 17.2 2400 3/4" ST CU

GTIN 4013364241718, Gross weight: 4.35 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material St / Cu
Rod length (l1) 2400 mm
Diameter Ø 17.2 mm
Thread size 3/4'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2, UL 467

Product 617240 was added to Notepad.

Product 617240 was added to the cart.

Part No. 617300 ER 17.2 3000 3/4" ST CU

GTIN 4013364241428, Gross weight: 5.44 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material St / Cu
Rod length (l1) 3000 mm
Diameter Ø 17.2 mm
Thread size 3/4'' UNC-2A
Cu layer 0.25 mm
Approvals Tested acc. IEC / EN 62561-2, UL 467

Product 617300 was added to Notepad.

Product 617300 was added to the cart.


back to top