Your dashboard services.
Register to access all tools.

Equipotential Bonding Busbars for Ex Zone 2/22

Equipotential bonding busbars for protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 and lightning equipotential bonding according to IEC/EN 62305-3. Screws are secured against self-loosening according to DIN EN 62305-3 Supplement 2 by means of a spring washer.

6 terminals

2 Products

Part No. 472207 PAS I 6AP M10 CU

GTIN 4013364090927, Customs tariff No. (EU): 85359000, Gross weight: 964.00 g, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: Cu
Dimensions: 295 x 40 x 5 mm
Cross section: 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 CU
Part No.: 472207
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1) 295 x 40 x 5 mm
Cross section 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472207 was added to Notepad.

Product 472207 was added to the cart.

Part No. 472209 PAS I 6AP M10 V2A

GTIN 4013364090934, Customs tariff No. (EU): 85359000, Gross weight: 1.01 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 295 x 40 x 6 mm
Cross section: 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 V2A
Part No.: 472209
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1) 295 x 40 x 6 mm
Cross section 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472209 was added to Notepad.

Product 472209 was added to the cart.


8 terminals

2 Products

Part No. 472227 PAS I 8AP M10 CU

GTIN 4013364096424, Customs tariff No. (EU): 85359000, Gross weight: 1.14 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 8
Material: Cu
Dimensions: 365 x 40 x 5 mm
Cross section: 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 CU
Part No.: 472227
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1) 365 x 40 x 5 mm
Cross section 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472227 was added to Notepad.

Product 472227 was added to the cart.

Part No. 472229 PAS I 8AP M10 V2A

GTIN 4013364096431, Customs tariff No. (EU): 85359000, Gross weight: 1.18 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 8
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 365 x 40 x 6 mm
Cross section: 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 V2A
Part No.: 472229
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1) 365 x 40 x 6 mm
Cross section 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472229 was added to Notepad.

Product 472229 was added to the cart.


10 terminals

2 Products

Part No. 472217 PAS I 10AP M10 CU

GTIN 4013364090941, Customs tariff No. (EU): 85359000, Gross weight: 1.35 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: Cu
Dimensions: 435 x 40 x 5 mm
Cross section: 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 CU
Part No.: 472217
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1) 435 x 40 x 5 mm
Cross section 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472217 was added to Notepad.

Product 472217 was added to the cart.

Part No. 472219 PAS I 10AP M10 V2A

GTIN 4013364090958, Customs tariff No. (EU): 85359000, Gross weight: 1.41 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 435 x 40 x 6 mm
Cross section: 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 V2A
Part No.: 472219
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1) 435 x 40 x 6 mm
Cross section 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472219 was added to Notepad.

Product 472219 was added to the cart.


12 terminals

2 Products

Part No. 472237 PAS I 12AP M10 CU

GTIN 4013364096448, Customs tariff No. (EU): 85359000, Gross weight: 1.53 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 12
Material: Cu
Dimensions: 505 x 40 x 5 mm
Cross section: 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 CU
Part No.: 472237
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1) 505 x 40 x 5 mm
Cross section 200 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472237 was added to Notepad.

Product 472237 was added to the cart.

Part No. 472239 PAS I 12AP M10 V2A

GTIN 4013364096455, Customs tariff No. (EU): 85359000, Gross weight: 1.59 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 12
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 505 x 40 x 6 mm
Cross section: 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 V2A
Part No.: 472239
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1) 505 x 40 x 6 mm
Cross section 240 mm2
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472239 was added to Notepad.

Product 472239 was added to the cart.


back to top