Your dashboard services.
Register to access all tools.

Insulating gloves up to 500 V

  • For working on live parts
  • The gloves provide an excellent fit and high elasticity with maximum insulating capacity
  • Different designs available to suit your needs
  • Certified according to PPE regulation (EU) 2016/425

Insulating gloves, category AZC

Acid, ozone and cold-resistant

4 Products

Part No. 787480 KL-A-8-36-S

GTIN 4013364479821, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category AZC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 0.5 mm
Total length 360 mm
Size 8
Material Natural rubber

Product 787480 was added to Notepad.

Product 787480 was added to the cart.

Part No. 787481 KL-A-9-36-S

GTIN 4013364479838, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category AZC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 0.5 mm
Total length 360 mm
Size 9
Material Natural rubber

Product 787481 was added to Notepad.

Product 787481 was added to the cart.

Part No. 787482 KL-A-10-36-S

GTIN 4013364479845, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category AZC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 0.5 mm
Total length 360 mm
Size 10
Material Natural rubber

Product 787482 was added to Notepad.

Product 787482 was added to the cart.

Part No. 787483 KL-A-11-36-S

GTIN 4013364479852, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category AZC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 0.5 mm
Total length 360 mm
Size 11
Material Natural rubber

Product 787483 was added to Notepad.

Product 787483 was added to the cart.


back to top