Your dashboard services.
Register to access all tools.

Gas Discharge Tube for DEHNgate

  • Replacement gas discharge tube for DGA arresters
  • Available in different voltages
  • Gas discharge tube with extremely low capacitance

Gas Discharge Tube

Lightning current carrying replacement gas discharge tube for DEHNgate arresters. High quality with extremely low capacitance.
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!

3 Products

Part No. 929497 GDT DGA 90

GTIN 4013364104143, Customs tariff No. (EU): 85363090, Gross weight: 1.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNgate GDT DGA 90 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 90 V dc


Brand: DEHN
Type: GDT DGA 90
Part No.: 929497
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 5 kA

Product 929497 was added to Notepad.

Product 929497 was added to the cart.

Part No. 929498 GDT DGA 230

GTIN 4013364104136, Customs tariff No. (EU): 85363090, Gross weight: 1.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNgate GDT DGA 230 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 230 V dc


Brand: DEHN
Type: GDT DGA 230
Part No.: 929498
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 5 kA

Product 929498 was added to Notepad.

Product 929498 was added to the cart.

Part No. 929499 GDT DGA 470

GTIN 4013364104129, Customs tariff No. (EU): 85363090, Gross weight: 1.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNgate GDT DGA 470 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 470 V dc


Brand: DEHN
Type: GDT DGA 470
Part No.: 929499
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 5 kA

Product 929499 was added to Notepad.

Product 929499 was added to the cart.


back to top