Your dashboard services.
Register to access all tools.

Conductor Holders for Roof Poles

For fixing of round conductors at overhead line roof poles, insulated clamp bush.

2 Products

Part No. 425076 LH KD 8.10 D76 STTZN

GTIN 4013364022683, Customs tariff No. (EU): 85389099, Gross weight: 212.86 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder for service entry masts, St/tZn
Conductor holder for service entry masts
For fixing round conductors at the service entry mast,
insulated with clamp bush, fixed conductor leading
Clamping range Ø pipe: 76 mm
Material: St/tZn
Conductor holder support Rd: 8-10 mm

Brand: DEHN
Type: LH KD 8.10 D76 STTZN
Part No.: 425076
or equivalent.

 

Technical data

Clamping range Ø pipe 76 mm
Material St/tZn
Conductor holder support Rd 8-10 mm
Conductor leading fixed

Product 425076 was added to Notepad.

Product 425076 was added to the cart.

Part No. 425089 LH KD 8.10 D89 STTZN

GTIN 4013364022706, Customs tariff No. (EU): 85389099, Gross weight: 238.95 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder for service entry masts, St/tZn
Conductor holder for service entry masts
For fixing round conductors at the service entry mast,
insulated with clamp bush, fixed conductor leading
Clamping range Ø pipe: 89 mm
Material: St/tZn
Conductor holder support Rd: 8-10 mm

Brand: DEHN
Type: LH KD 8.10 D89 STTZN
Part No.: 425089
or equivalent.

 

Technical data

Clamping range Ø pipe 89 mm
Material St/tZn
Conductor holder support Rd 8-10 mm
Conductor leading fixed

Product 425089 was added to Notepad.

Product 425089 was added to the cart.


back to top