Your dashboard services.
Register to access all tools.

End Caps for Air-termination Conductors

To be attached as end cap on air-termination conductors.

For steel or aluminium conductors

1 Product

Part No. 110000 FS 7.10 ZG

GTIN 4013364021440, Customs tariff No. (EU): 85389099, Gross weight: 20.60 g, PU: 50.00 pc(s)


Images

Additional information

Air-termination tip, ZDC
Air-termination tip for sealing the ends of air-termination conductors
Material : ZDC
Conductor Rd: 7-10 mm
Length: 29 mm

Brand: DEHN
Type: FS 7.10 ZG
Part No.: 110000
or equivalent.

 

Technical data

Material ZDC
Conductor Rd 7-10 mm
Length 29 mm
Diameter Ø outside 15 mm

Product 110000 was added to Notepad.

Product 110000 was added to the cart.


For copper conductors

1 Product

Part No. 110017 FS 8 MSGALCU

GTIN 4013364021457, Customs tariff No. (EU): 85389099, Gross weight: 28.10 g, PU: 10.00 pc(s)


Images

Additional information

Air-termination tip, brass/gal Cu
Air-termination tip for sealing the ends of air-termination conductors
Material : Brass/gal Cu
Conductor Rd: 8 mm
Length: 29 mm

Brand: DEHN
Type: FS 8 MSGALCU
Part No.: 110017
or equivalent.

 

Technical data

Material Brass/gal Cu
Conductor Rd 8 mm
Length 29 mm
Diameter Ø outside 14 mm

Product 110017 was added to Notepad.

Product 110017 was added to the cart.


back to top