Your dashboard services.
Register to access all tools.

10 mm Air Terminal Bases and Air Rods

DEHN universal air terminal bases can be mounted both flat on the roof or on a wall.
They will also accept either 25 x 3 mm flat tape or 8 mm round tape.

A MODEL

Gun metal base

1 Product

Part No. 118420 ATBC10--ATBO 25x3 M10 GM

GTIN 4013364299559, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions 50 x 50 x 25 mm

Product 118420 was added to Notepad.

Product 118420 was added to the cart.


B MODEL

Aluminium base

1 Product

Part No. 118421 ATBA10--ATBO 25X3 M10 AL

GTIN 4013364299566, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Al
Dimensions 50 x 50 x 25 mm

Product 118421 was added to Notepad.

Product 118421 was added to the cart.


C MODEL

Copper air rod

2 Products

Part No. 118425 CAR500/10--AT ROD M10 500 CU

GTIN 4013364299573, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 500 x 10 mm

Product 118425 was added to Notepad.

Product 118425 was added to the cart.

Part No. 118427 CAR1000/10--AT ROD M10 1000 CU

GTIN 4013364299580, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 1000 x 10 mm

Product 118427 was added to Notepad.

Product 118427 was added to the cart.


D MODEL

Aluminium air rod

2 Products

Part No. 118430 AAR500/10--AT ROD M10 500 AL

GTIN 4013364299597, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Al
Dimensions 500 x 10 mm

Product 118430 was added to Notepad.

Product 118430 was added to the cart.

Part No. 118432 AAR1000/10--AT ROD M10 1000 AL

GTIN 4013364299603, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Al
Dimensions 1000 x 10 mm

Product 118432 was added to Notepad.

Product 118432 was added to the cart.


back to top