Your dashboard services.
Register to access all tools.

Bimetal Connector

Enables installer to connect two dissimilar metals, without any problems with reaction e.g. Cu to Alu

A MODEL

25 x 3 mm aluminium tape to 25 x 3 mm copper tape, stainless steel version

1 Product

Part No. 118310 BMC1SS--TC 25X3 STST

GTIN 4013364299313, Gross weight: 160.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt

Product 118310 was added to Notepad.

Product 118310 was added to the cart.


B MODEL

8 mm aluminium to 25 x 3 mm copper tape stainless steel version

1 Product

Part No. 118311 BMC2SS--TRC 25x3 R8 STST

GTIN 4013364299320, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material StSt

Product 118311 was added to Notepad.

Product 118311 was added to the cart.


C MODEL

8 mm copper to 8 mm aluminium stainless steel version

1 Product

Part No. 118312 BMC3SS--RC R8 STST

GTIN 4013364299337, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material StSt

Product 118312 was added to Notepad.

Product 118312 was added to the cart.


D MODEL

25 x 3 mm aluminium tape to 25 x 3 mm copper tape

1 Product

Part No. 118320 BMC1--BMC 25x3 CU AL

GTIN 4013364299344, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material Cu / Al

Product 118320 was added to Notepad.

Product 118320 was added to the cart.


E MODEL

8 mm aluminium to 25 x 3 mm copper tape

1 Product

Part No. 118321 BMC2--BMC 25x3 CU R8 AL

GTIN 4013364299351, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material Cu / Al

Product 118321 was added to Notepad.

Product 118321 was added to the cart.


F MODEL

8 mm copper to 8 mm aluminium

1 Product

Part No. 118322 BMC3--BMC R8 CU R8 AL

GTIN 4013364299368, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material Cu / Al

Product 118322 was added to Notepad.

Product 118322 was added to the cart.


back to top