Your dashboard services.
Register to access all tools.

Square Tape Clamp

For connection of flat lightning conductors in straight crossovers or T-Junctions.

A MODEL

For above ground connections of copper tape

1 Product

Part No. 118200 STC253--STCO 25X3 GM

GTIN 4013364299153, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Dimensions for 25 x 3 mm tape

Product 118200 was added to Notepad.

Product 118200 was added to the cart.


B MODEL

Brass square clamp for 25 x 3 mm copper tape

1 Product

Part No. 118220 STC253B--STCO 25x3 BR

GTIN 4013364299184, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 20.00 pc(s)


Images

Additional information

 

Technical data

Material Brass
Dimensions for 25 x 3 mm tape

Product 118220 was added to Notepad.

Product 118220 was added to the cart.


C MODEL

Cast aluminium for 25 x 3 mm aluminium tape

1 Product

Part No. 118230 STA253C--STCO 25x3 AL CAST

GTIN 4013364299191, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 20.00 pc(s)


Images

Additional information

 

Technical data

Material Al
Dimensions for 25 x 3 mm aluminium tape

Product 118230 was added to Notepad.

Product 118230 was added to the cart.


D MODEL

Extruded aluminium for 25 x 3 mm aluminium tape

1 Product

Part No. 118240 STA253--STCO 25x3 AL EXTR

GTIN 4013364299207, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 20.00 pc(s)


Images

Additional information

 

Technical data

Material Al
Dimensions for 25 x 3 mm aluminium tape

Product 118240 was added to Notepad.

Product 118240 was added to the cart.


back to top