PHE III Voltage Detector
:quality(98)/dehn-international.com/store/f/57532398/HDVORSCHAU/767903a7_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57532398/HDVORSCHAU/767903a7_16-9.jpg)
- Reliable indication
- Easy to use
- Cost-effective/space-saving transport
Details
:quality(98)/dehn-international.com/store/f/57532400/HDVORSCHAU/766927a1.jpg)
:quality(98)/dehn-international.com/store/f/57532400/HDVORSCHAU/766927a1.jpg)
:quality(98)/dehn-international.com/store/f/57532399/HDVORSCHAU/767760a1.jpg)
:quality(98)/dehn-international.com/store/f/57532399/HDVORSCHAU/767760a1.jpg)
:quality(98)/dehn-international.com/store/f/57532401/HDVORSCHAU/766335a1.jpg)
:quality(98)/dehn-international.com/store/f/57532401/HDVORSCHAU/766335a1.jpg)
Part No. 767798 PHE3 3.3 S SN7130
GTIN 4013364160019, Customs tariff No. (EU): 90303370, Gross weight: 1.70 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3.3 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767707 PHE3 6.6 S SN7101
GTIN 4013364131620, Customs tariff No. (EU): 90303370, Gross weight: 2.55 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6.6 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767719 PHE3 11 S SN7116
GTIN 4013364131699, Customs tariff No. (EU): 90303370, Gross weight: 2.55 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 11 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767756 PHE3 22 S SN7128
GTIN 4013364132047, Customs tariff No. (EU): 90303370, Gross weight: 2.65 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 22 kV |
Total length (lG ) | 1230 mm |
Insertion depth (IO ) | 435 mm |
Part No. 767757 PHE3 33 S SN7129
GTIN 4013364132054, Customs tariff No. (EU): 90303370, Gross weight: 1.83 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 33 kV |
Total length (lG ) | 1415 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767758 PHE3 3.3 11 S SN7127
GTIN 4013364132030, Customs tariff No. (EU): 90303370, Gross weight: 1.86 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3.3 ... 11 kV |
Total length (lG ) | 1415 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767769 PHE3 6.6 22 SN7197
GTIN 4013364139831, Customs tariff No. (EU): 90303370, Gross weight: 1.93 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6.6 ... 22 kV |
Total length (lG ) | 1575 mm |
Insertion depth (IO ) | 780 mm |
Part No. 767773 PHE3 11 33 S SN7264
GTIN 4013364135567, Customs tariff No. (EU): 90303370, Gross weight: 1.90 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 11 ... 33 kV |
Total length (lG ) | 1675 mm |
Insertion depth (IO ) | 880 mm |
Nominal Voltage Ranges up to 33 kV / 50 Hz, switchable, M12 Thread
The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of 3.3 kV to 11 kV. The switch snaps into the relevant position, thus providing protection against inadvertent switching. A magnetically operated, wear-resistant reed switch changes the switching position.
Category "S" for switchgear installations and overhead lines.
1 Product
Part No. 767774 PHE3 U 3.3 33 SN7108
GTIN 4013364131637, Customs tariff No. (EU): 90303370, Gross weight: 2.00 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3.3 ... 11 / 11 ... 33 kV |
Total length (lG ) | 1675 mm |
Insertion depth (IO ) | 880 mm |