Your dashboard services.
Register to access all tools.

Rod to Cable Clamp

for clamping standard earth rods to round conductors or cables

Made from high strength brass alloys.

A MODEL

1 Product

Part No. 138130 RCC1--ER CC 6-70 16 GM

GTIN 4013364300569, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor range Conductor 10 mm2 (min.) – 70 mm2 (max.)
Rod diameter 9.5 mm (min.) – 16 mm (max.)

Product 138130 was added to Notepad.

Product 138130 was added to the cart.


back to top