Your dashboard services.
Register to access all tools.

Earth Bars for use in Earth Pit

25 x 6 mm, 5 hole copper earth bars for fitting inside earth pits, for connecting of multiple earths.

A MODEL

5 hole for PIT2

2 Products

Part No. 138095 PIT5--ER INSPIT EB 25X6 5H CU 280 130 CL

GTIN 4013364300644, Gross weight: 490.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Hole size M10
Centre to Centre Distance 30 mm
Dimensions 25 x 6 x 280 mm
Approvals Copper to BS EN 13601

Product 138095 was added to Notepad.

Product 138095 was added to the cart.

Part No. 138094 EB 5H 25X6 M10 285 CU

GTIN 4013364311763, Gross weight: 350.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Hole size M10
Centre to Centre Distance 45 mm
Dimensions 25 x 6 x 280 mm
Approvals Copper to BS EN 13601

Product 138094 was added to Notepad.

Product 138094 was added to the cart.


B MODEL

5 hole for PIT3

1 Product

Part No. 138096 EB 5H 25X6 M10 200 CU

GTIN 4013364300637, Gross weight: 240.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Hole size M10
Centre to Centre Distance 30 mm
Dimensions 25 x 6 x 195 mm
Approvals Copper to BS EN 13601

Product 138096 was added to Notepad.

Product 138096 was added to the cart.


back to top