Your dashboard services.
Register to access all tools.

Copper Bond Earth Rods

Copper bond earth rods are made from low carbon high tensile steel rod with a molecularly bonded electrolytic copper coating.

A MODEL

Copper bond earth rod to BS6651

1 Product

Part No. 614120 ER 14.2 1200 5/8" ST CU

GTIN 4013364241435, Customs tariff No. (EU): 85389099, Gross weight: 1.53 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod Length 1200 mm
Diameter 16 mm
Shank Diametern 14.2 mm

Product 614120 was added to Notepad.

Product 614120 was added to the cart.


B MODEL

Copper bond earth rod not to BS

1 Product

Part No. 614121 DBR1612--ER 14.2 1200 5/8" ST CU NBS

GTIN 4013364301078, Gross weight: 0.00 g, PU: 20.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod Length 1200 mm
Diameter 16 mm
Shank Diametern 14.2 mm

Product 614121 was added to Notepad.

Product 614121 was added to the cart.


C MODEL

Copper bond earth rod
Domestic type with clamp not to BS

1 Product

Part No. 138030 DBR9512C--ER 9.5 1200 ST CU CP

GTIN 4013364300781, Customs tariff No. (EU): 85389099, Gross weight: 610.00 g, PU: 50.00 pc(s)


Images

Additional information

 

Technical data

Material St / Cu
Rod Length 1200 mm
Diameter 9.5 mm

Product 138030 was added to Notepad.

Product 138030 was added to the cart.


back to top