Your dashboard services.
Register to access all tools.

Flat Strip Holders with Cleat – Flat Design

Two-screw cleat with screws M6.

With slot (6.5 x 16 mm)

2 Products

Part No. 284030 FBH ZS 30 B6.5X16 STTZN

GTIN 4013364022485, Customs tariff No. (EU): 85389099, Gross weight: 55.20 g, PU: 100.00 pc(s)


Images

Additional information

Flat strip holder with cleat, flat design, with slot, St/tZn
Strip holder with cleat - flat design
Twin screw cleat with M6 screws
Height of conductor holder: 10 mm
Conductor holder support Fl: 30 x 3.5 mm
Material of conductor holder: St/tZn
Material of base part: St/tZn
Material thickness: 3 mm

Brand: DEHN
Type: FBH ZS 30 B6.5X16 STTZN
Part No.: 284030
or equivalent.

Certificates

 

Technical data

Height of conductor holder 10 mm
Conductor holder support Fl 30 x 3.5 mm
Material of conductor holder St/tZn
Material of base part St/tZn
Material thickness (t) 3 mm
Width of component (l1) 58 mm
Standard EN 62561-4

Product 284030 was added to Notepad.

Product 284030 was added to the cart.

Part No. 284040 FBH ZS 40 B6.5X16 STTZN

GTIN 4013364022492, Customs tariff No. (EU): 85389099, Gross weight: 66.20 g, PU: 100.00 pc(s)

Predecessor

Images

Additional information

Flat strip holder with cleat, flat design, with slot, St/tZn
Strip holder with cleat - flat design
Twin screw cleat with M6 screws
Height of conductor holder: 10 mm
Conductor holder support Fl: 40 x 4-5 mm
Material of conductor holder: St/tZn
Material of base part: St/tZn
Material thickness: 3 mm

Brand: DEHN
Type: FBH ZS 40 B6.5X16 STTZN
Part No.: 284040
or equivalent.

Certificates

 

Technical data

Height of conductor holder 10 mm
Conductor holder support Fl 40 x 4-5 mm
Material of conductor holder St/tZn
Material of base part St/tZn
Material thickness (t) 3 mm
Width of component (l1) 70 mm
Standard EN 62561-4

Product 284040 was added to Notepad.

Product 284040 was added to the cart.


With slot (6.5 x 16 mm) and pre-assembled wood screw

2 Products

Part No. 286030 FBH ZS 30 B6.5X16 HS5X50 STTZN

GTIN 4013364022508, Customs tariff No. (EU): 85389099, Gross weight: 61.90 g, PU: 50.00 pc(s)


Images

Additional information

Flat strip holder with cleat, flat design, with slot, St/tZn
Strip holder with cleat - flat design
Twin screw cleat with M6 screws
with wood screw
Height of conductor holder: 10 mm
Conductor holder support Fl: 30 x 3.5 mm
Material of conductor holder: St/tZn
Material of base part: St/tZn
Material thickness: 3 mm
Screw: 5 x 50 mm

Brand: DEHN
Type: FBH ZS 30 B6.5X16 HS5X50 STTZN
Part No.: 286030
or equivalent.

Certificates

 

Technical data

Height of conductor holder 10 mm
Conductor holder support Fl 30 x 3.5 mm
Material of conductor holder St/tZn
Material of base part St/tZn
Material thickness (t) 3 mm
Screw ak 5 x 50 mm
Width of component (l1) 58 mm
Standard EN 62561-4

Product 286030 was added to Notepad.

Product 286030 was added to the cart.

Part No. 286139 FBH ZS 30 B6.5X16 HS5X50 V2A

GTIN 4013364035393, Customs tariff No. (EU): 85389099, Gross weight: 46.50 g, PU: 50.00 pc(s)


Images

Additional information

Flat strip holder with cleat, flat design, with slot, StSt
Strip holder with cleat - flat design
Twin screw cleat with M6 screws
with wood screw
Height of conductor holder: 8.5 mm
Conductor holder support Fl: 30 x 3.5 mm
Material of conductor holder: StSt
Material of base part: StSt
Material thickness: 2 mm
Screw: 5 x 50 mm

Brand: DEHN
Type: FBH ZS 30 B6.5X16 HS5X50 V2A
Part No.: 286139
or equivalent.

Certificates

 

Technical data

Height of conductor holder 8.5 mm
Conductor holder support Fl 30 x 3.5 mm
Material of conductor holder StSt
Material of base part StSt
Material thickness (t) 2 mm
Screw ak 5 x 50 mm
Width of component (l1) 58 mm
Standard EN 62561-4

Product 286139 was added to Notepad.

Product 286139 was added to the cart.


back to top