Your dashboard services.
Register to access all tools.

Conductor Holders/Cleats for Flush Mounting

Conductor holders for the installation of round conductors e.g. flush-mounted or wall-mounted (under the external thermal insulation composite system).

DEHNQUICK with nail anchor

3 Products

Part No. 390120 LH DQ 6.10 ND6X60 V2A

GTIN 4013364346901, Customs tariff No. (EU): 85389099, Gross weight: 13.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder DEHNQUICK StSt
Conductor holder cleat with nail anchor
for flush mounting of round conductors
Material of conductor holder: StSt
Conductor holder support Rd: 6-10 mm
Nail anchor: Ø6 x 60 mm

Brand: DEHN
Type: LH DQ 6.10 ND6X60 V2A
Part No.: 390120
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 6-10 mm
Nail anchor Ø6 x 60 mm

Product 390120 was added to Notepad.

Product 390120 was added to the cart.

Part No. 390121 LH DQ 6.10 ND8X80 STTZN

GTIN 4013364346918, Customs tariff No. (EU): 85389099, Gross weight: 21.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder cleat DEHNQUICK St/tZn
Conductor holder cleat with nail anchor
for flush mounting of round conductors
Material of conductor holder: St/tZn
Conductor holder support Rd: 6-10 mm
Nail anchor: Ø8 x 80 mm

Brand: DEHN
Type: LH DQ 6.10 ND8X80 STTZN
Part No.: 390121
or equivalent.

 

Technical data

Material of conductor holder St/tZn
Conductor holder support Rd 6-10 mm
Nail anchor Ø8 x 80 mm

Product 390121 was added to Notepad.

Product 390121 was added to the cart.

Part No. 390122 LH DQ 6.10 ND8X80 V2A

GTIN 4013364346925, Customs tariff No. (EU): 85389099, Gross weight: 19.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder cleat DEHNQUICK StSt
Conductor holder cleat with nail anchor
for flush mounting of round conductors
Material of conductor holder: StSt
Conductor holder support Rd: 6-10 mm
Nail anchor: Ø8 x 80 mm

Brand: DEHN
Type: LH DQ 6.10 ND8X80 V2A
Part No.: 390122
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 6-10 mm
Nail anchor Ø8 x 80 mm

Product 390122 was added to Notepad.

Product 390122 was added to the cart.


DEHNQUICK

Single-screw cleat with flexible clamping range and fixed conductor leading.

3 Products

Part No. 202000 UEL DQ 6.10 B8.5 STTZN

GTIN 4013364019881, Customs tariff No. (EU): 85389099, Gross weight: 8.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder cleat,St/tZn
Conductor holder cleat for flush mounting of round conductors
Material of conductor holder: St/tZn
Conductor holder support Rd: 6-10 mm
Bore Ø: 8.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B8.5 STTZN
Part No.: 202000
or equivalent.

Certificates

 

Technical data

Material of conductor holder St/tZn
Conductor holder support Rd 6-10 mm
Bore Ø 8.5 mm

Product 202000 was added to Notepad.

Product 202000 was added to the cart.

Part No. 202001 UEL DQ 6.10 B8.5 V2A

GTIN 4013364020474, Customs tariff No. (EU): 85389099, Gross weight: 3.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder cleat, StSt
Conductor holder cleat for flush mounting of round conductors
Material of conductor holder: StSt
Conductor holder support Rd: 6-10 mm
Bore Ø: 8.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B8.5 V2A
Part No.: 202001
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 6-10 mm
Bore Ø 8.5 mm

Product 202001 was added to Notepad.

Product 202001 was added to the cart.

Part No. 202169 UEL DQ 6.10 B6.5 V2A

GTIN 4013364105737, Customs tariff No. (EU): 85389099, Gross weight: 6.40 g, PU: 100.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder cleat, StSt
Conductor holder cleat for flush mounting of round conductors
Material of conductor holder: StSt
Conductor holder support Rd: 6-10 mm
Bore Ø: 6.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B6.5 V2A
Part No.: 202169
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 6-10 mm
Bore Ø 6.5 mm

Product 202169 was added to Notepad.

Product 202169 was added to the cart.


Cleats

Single-screw cleat with flexible clamping range and fixed conductor leading.

2 Products

Part No. 390110 KB 6.10 B9 STTZN

GTIN 4013364104921, Customs tariff No. (EU): 85359000, Gross weight: 18.60 g, PU: 100.00 pc(s)


Images

Additional information

Conductor holder cleat St/tZn
Conductor holder cleat for flush mounting or for the connection of round conductors
Material of conductor holder: St/tZn
Conductor holder support Rd: 6-10 mm
Bore Ø: 9 mm

Brand: DEHN
Type: KB 6.10 B9 STTZN
Part No.: 390110
or equivalent.

Certificates

 

Technical data

Material of conductor holder St/tZn
Conductor holder support Rd 6-10 mm
Bore Ø 9 mm

Product 390110 was added to Notepad.

Product 390110 was added to the cart.

Part No. 390119 KB 6.10 B9 V2A

GTIN 4013364104945, Customs tariff No. (EU): 85359000, Gross weight: 18.70 g, PU: 100.00 pc(s)


Images

Additional information

Conductor holder cleat, StSt
Conductor holder cleat for flush mounting or for the connection of round conductors
Material of conductor holder: StSt
Conductor holder support Rd: 6-10 mm
Bore Ø: 9 mm

Brand: DEHN
Type: KB 6.10 B9 V2A
Part No.: 390119
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 6-10 mm
Bore Ø 9 mm

Product 390119 was added to Notepad.

Product 390119 was added to the cart.


back to top