Your dashboard services.
Register to access all tools.

Conductor Holder with Cleat – Flat Design

Two-screw cleat with screws M6, for round and flat conductors.
With plastic (grey) cover disc.

Pre-assembled with wood screw, plastic (grey) cover disc and dowel

1 Product

Part No. 286819 LH ZS 7.10 FL30 AS KD8X40 V2A

GTIN 4013364085824, Customs tariff No. (EU): 85389099, Gross weight: 72.00 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder with cleat, flat, StSt
Conductor holder, with cleat - flat design
Two-screw cleat with M6 screws, for round and flat
conductors
Premounted with wood screw, plastic cover plate and dowel
Conductor holder support Rd: 7-10 mm
Conductor holder support Fl: 30 mm
Height of conductor holder: 10 mm
Material of conductor holder: StSt
Screw: 5 x 50 mm

Brand: DEHN
Type: LH ZS 7.10 FL30 AS KD8X40 V2A
Part No.: 286819
or equivalent.

 

Technical data

Conductor holder support Rd 7-10 mm
Conductor holder support Fl 30 mm
Height of conductor holder 10 mm
Material of conductor holder StSt
Screw ak 5 x 50 mm
Plastic dowel Ø8 x 40 mm
Standard EN 62561-4

Product 286819 was added to Notepad.

Product 286819 was added to the cart.


back to top