Part No. 787200 FLOW SB FO E P CI WRU SRC 36
GTIN 4013364507876, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 36 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787201 FLOW SB FO E P CI WRU SRC 37
GTIN 4013364507920, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 37 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787202 FLOW SB FO E P CI WRU SRC 38
GTIN 4013364507937, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 38 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787203 FLOW SB FO E P CI WRU SRC 39
GTIN 4013364507944, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 39 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787204 FLOW SB FO E P CI WRU SRC 40
GTIN 4013364507951, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 40 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787205 FLOW SB FO E P CI WRU SRC 41
GTIN 4013364507968, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 41 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787206 FLOW SB FO E P CI WRU SRC 42
GTIN 4013364507975, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 42 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787207 FLOW SB FO E P CI WRU SRC 43
GTIN 4013364507982, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 43 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787208 FLOW SB FO E P CI WRU SRC 44
GTIN 4013364507999, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 44 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787209 FLOW SB FO E P CI WRU SRC 45
GTIN 4013364508002, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 45 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787210 FLOW SB FO E P CI WRU SRC 46
GTIN 4013364508019, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 46 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787211 FLOW SB FO E P CI WRU SRC 47
GTIN 4013364508026, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 47 |
Shoe shape | A |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787220 LIGHT SB FO E P CI WRU SRC 36
GTIN 4013364508033, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 36 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787221 LIGHT SB FO E P CI WRU SRC 37
GTIN 4013364508040, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 37 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787222 LIGHT SB FO E P CI WRU SRC 38
GTIN 4013364508057, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 38 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787223 LIGHT SB FO E P CI WRU SRC 39
GTIN 4013364508064, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 39 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787224 LIGHT SB FO E P CI WRU SRC 40
GTIN 4013364508088, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 40 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787225 LIGHT SB FO E P CI WRU SRC 41
GTIN 4013364508095, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 41 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787226 LIGHT SB FO E P CI WRU SRC 42
GTIN 4013364508101, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 42 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787227 LIGHT SB FO E P CI WRU SRC 43
GTIN 4013364508118, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 43 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787228 LIGHT SB FO E P CI WRU SRC 44
GTIN 4013364508125, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 44 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787229 LIGHT SB FO E P CI WRU SRC 45
GTIN 4013364508132, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 45 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787230 LIGHT SB FO E P CI WRU SRC 46
GTIN 4013364508149, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 46 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |
Part No. 787231 LIGHT SB FO E P CI WRU SRC 47
GTIN 4013364508156, Customs tariff No. (EU): 64039193, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Size | 47 |
Shoe shape | B |
Protective cap | Plastic |
Sealed with | Shoelaces |
Sole type | Polyurethane |
Penetration protection | Composite textile material |
Metal-free equipment | Yes |
Colour | Black / orange |
Application | Electrical engineering |
Special properties | The outsole provides electrical insulation at voltages up to 1,000 V – M Ω > 1,000 if requirements are met (no moisture, does not refer to the upper shaft). Electrical resistance acc. Canadian standard CSA Z 195 14 Increase by 1 kV/s Voltage 20,000 V / 60 Hz duration of 1 minute. Electrical resistance acc. the ASTM 2413 -11 standard increase of 1 kV/sec Voltage 20,000 V / 60 Hz duration of 1 minute. Requirement of electric flow lower than 1.0 mA. |