Basic earthing kit
Earthing kit content (4 packages)
Package 1:
– 5x round steel, StSt, V4A, Ø10 mm, L 2,000 mm
– 11x round steel, HDG steel, Ø10 mm, L 2000 mm
– Weight: approx. 21 kg
– Dimensions: approx. 60 x 60 x 2,000 mm
Package 2:
– 4x sealing collar
– 4x driving spike for earth rods
– 4x connection bracket, StSt, V4A
– 1x anti-corrosion tape
– 17x MV clamps, HDG steel
– 12x connecting clamps, HDG steel
– 1x equipotential bonding bar
– 1x marker for connection lug
– 1x glove pair (size 10)
– 1x installation instructions
– 1x test report
– Weight: approx. 7 kg
– Dimensions: approx. 240 x 180 x 50 mm
Package 3:
– 6x earth rod, StSt, L 1,000 mm
– Weight: approx. 15 kg
– Dimensions: approx. 40 x 60 x 1,000 mm
Package 4:
– 6x earth rod, StSt, L 1,000 mm
– Weight: approx. 15 kg
– Dimensions: approx. 40 x 60 x 1,000 mm
1 Product
Part No. 690001 ESET 1 EFH 120
GTIN 4013364500013, Customs tariff No. (EU): 85389099, Gross weight: 0.00 kg, PU: 1.00 pc(s)
Technical data
Application | Residential buildings up to 120 m² of ground area |
Standard | DIN 18014:2023-06 |