Your dashboard services.
Register to access all tools.

DEHNventil modular SN

DEHNventil M2 DB 410 FM

Modular combined arrester for 400 V DC networks can be used in combination with the DV M2 410 SN1886 FM interference arrester (part no. 961 149).

1 Product

Part No. 999892 DV M2 DB 410 FM

GTIN 4013364521353, Customs tariff No. (EU): 85363090, Gross weight: 314.27 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: DV M2 DB 410 FM
Part No.: 999892
or equivalent.

 

Technical data

SPD as per CDV IEC 61643-41 type 1 + type 2
Max. continuous operating voltage (DC) (UC ) 410 V
Lightning impulse current (10/350 µs) [DC+ --> DC-] (Iimp ) 12.5 kA
Voltage protection level [DC+ --> DC-] (UP ) ≤ 2.5 kV
Max. backup fuse up to IK = 4 kA 160 A gG
Type of remote signalling contact yes / changeover contact

Product 999892 was added to Notepad.

Product 999892 was added to the cart.


back to top