Your dashboard services.
Register to access all tools.

DEHNcare UnderWear

A layered clothing principle increases the level of protection in conjunction with DEHNcare ArcFit.
  • Bicolour polo shirt, arc fault protection class APC 1; high-visibility clothing class 1
  • Certified according to PPE regulation (EU) 2016/425

Arc-fault-tested undershirt, long-sleeved

8 Products

Part No. 787011 APUS XS

GTIN 4013364482739, Customs tariff No. (EU): 61091000, Gross weight: 276.66 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XS
Colour blue

Product 787011 was added to Notepad.

Product 787011 was added to the cart.

Part No. 787012 APUS S

GTIN 4013364482746, Customs tariff No. (EU): 61091000, Gross weight: 293.33 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) S
Colour blue

Product 787012 was added to Notepad.

Product 787012 was added to the cart.

Part No. 787013 APUS M

GTIN 4013364482753, Customs tariff No. (EU): 61091000, Gross weight: 306.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) M
Colour blue

Product 787013 was added to Notepad.

Product 787013 was added to the cart.

Part No. 787014 APUS L

GTIN 4013364482760, Customs tariff No. (EU): 61091000, Gross weight: 323.33 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) L
Colour blue

Product 787014 was added to Notepad.

Product 787014 was added to the cart.

Part No. 787015 APUS XL

GTIN 4013364482777, Customs tariff No. (EU): 61091000, Gross weight: 353.33 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XL
Colour blue

Product 787015 was added to Notepad.

Product 787015 was added to the cart.

Part No. 787016 APUS 2XL

GTIN 4013364482784, Customs tariff No. (EU): 61091000, Gross weight: 366.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 2XL
Colour blue

Product 787016 was added to Notepad.

Product 787016 was added to the cart.

Part No. 787017 APUS 3XL

GTIN 4013364482791, Customs tariff No. (EU): 61091000, Gross weight: 390.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 3XL
Colour blue

Product 787017 was added to Notepad.

Product 787017 was added to the cart.

Part No. 787018 APUS 4XL

GTIN 4013364482807, Customs tariff No. (EU): 61091000, Gross weight: 406.66 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 4XL
Colour blue

Product 787018 was added to Notepad.

Product 787018 was added to the cart.


Arc-fault-tested underpants

8 Products

Part No. 787021 APUP XS

GTIN 4013364482814, Customs tariff No. (EU): 61034200, Gross weight: 236.66 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XS
Colour blue

Product 787021 was added to Notepad.

Product 787021 was added to the cart.

Part No. 787022 APUP S

GTIN 4013364482821, Customs tariff No. (EU): 61034200, Gross weight: 226.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) S
Colour blue

Product 787022 was added to Notepad.

Product 787022 was added to the cart.

Part No. 787023 APUP M

GTIN 4013364482432, Customs tariff No. (EU): 61034200, Gross weight: 250.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) M
Colour blue

Product 787023 was added to Notepad.

Product 787023 was added to the cart.

Part No. 787024 APUP L

GTIN 4013364482449, Customs tariff No. (EU): 61034200, Gross weight: 246.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) L
Colour blue

Product 787024 was added to Notepad.

Product 787024 was added to the cart.

Part No. 787025 APUP XL

GTIN 4013364482456, Customs tariff No. (EU): 61034200, Gross weight: 260.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XL
Colour blue

Product 787025 was added to Notepad.

Product 787025 was added to the cart.

Part No. 787026 APUP 2XL

GTIN 4013364482463, Customs tariff No. (EU): 61034200, Gross weight: 276.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 2XL
Colour blue

Product 787026 was added to Notepad.

Product 787026 was added to the cart.

Part No. 787027 APUP 3XL

GTIN 4013364482470, Customs tariff No. (EU): 61034200, Gross weight: 286.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 3XL
Colour blue

Product 787027 was added to Notepad.

Product 787027 was added to the cart.

Part No. 787028 APUP 4XL

GTIN 4013364482487, Customs tariff No. (EU): 61034200, Gross weight: 293.33 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 4.1 cal / cm2
In combination with DEHNcare ArcFit Indoor 31 cal / cm2
In combination with DEHNcare ArcFit Outdoor 37 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) 28 cal / cm2
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) 34 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 4XL
Colour blue

Product 787028 was added to Notepad.

Product 787028 was added to the cart.


Arc-fault-tested polo shirt, long-sleeved

8 Products

Part No. 787001 APPS BC XS

GTIN 4013364482296, Customs tariff No. (EU): 61051000, Gross weight: 453.33 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XS
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787001 was added to Notepad.

Product 787001 was added to the cart.

Part No. 787002 APPS BC S

GTIN 4013364482302, Customs tariff No. (EU): 61051000, Gross weight: 476.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) S
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787002 was added to Notepad.

Product 787002 was added to the cart.

Part No. 787003 APPS BC M

GTIN 4013364482319, Customs tariff No. (EU): 61051000, Gross weight: 496.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) M
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787003 was added to Notepad.

Product 787003 was added to the cart.

Part No. 787004 APPS BC L

GTIN 4013364482425, Customs tariff No. (EU): 61051000, Gross weight: 486.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) L
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787004 was added to Notepad.

Product 787004 was added to the cart.

Part No. 787005 APPS BC XL

GTIN 4013364482654, Customs tariff No. (EU): 61051000, Gross weight: 516.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) XL
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787005 was added to Notepad.

Product 787005 was added to the cart.

Part No. 787006 APPS BC 2XL

GTIN 4013364482661, Customs tariff No. (EU): 61051000, Gross weight: 530.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 2XL
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787006 was added to Notepad.

Product 787006 was added to the cart.

Part No. 787007 APPS BC 3XL

GTIN 4013364482722, Customs tariff No. (EU): 61051000, Gross weight: 546.66 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 3XL
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787007 was added to Notepad.

Product 787007 was added to the cart.

Part No. 787008 APPS BC 4XL

GTIN 4013364482715, Customs tariff No. (EU): 61051000, Gross weight: 570.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc power (Warc or WLBP) 168 kJ
Arc Rating – ATPV (Open Arc Test) 5.4 cal / cm2
Material Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%)
Weight per unit area 160 g/m²
Size (international) 4XL
Colour fluorescent yellow/blue
High-visibility clothing class 1

Product 787008 was added to Notepad.

Product 787008 was added to the cart.


back to top