Part No. 787011 APUS XS
GTIN 4013364482739, Customs tariff No. (EU): 61091000, Gross weight: 276.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XS |
Colour | blue |
Part No. 787012 APUS S
GTIN 4013364482746, Customs tariff No. (EU): 61091000, Gross weight: 293.33 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | S |
Colour | blue |
Part No. 787013 APUS M
GTIN 4013364482753, Customs tariff No. (EU): 61091000, Gross weight: 306.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | M |
Colour | blue |
Part No. 787014 APUS L
GTIN 4013364482760, Customs tariff No. (EU): 61091000, Gross weight: 323.33 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | L |
Colour | blue |
Part No. 787015 APUS XL
GTIN 4013364482777, Customs tariff No. (EU): 61091000, Gross weight: 353.33 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XL |
Colour | blue |
Part No. 787016 APUS 2XL
GTIN 4013364482784, Customs tariff No. (EU): 61091000, Gross weight: 366.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 2XL |
Colour | blue |
Part No. 787017 APUS 3XL
GTIN 4013364482791, Customs tariff No. (EU): 61091000, Gross weight: 390.00 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 3XL |
Colour | blue |
Part No. 787018 APUS 4XL
GTIN 4013364482807, Customs tariff No. (EU): 61091000, Gross weight: 406.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 4XL |
Colour | blue |
Part No. 787021 APUP XS
GTIN 4013364482814, Customs tariff No. (EU): 61034200, Gross weight: 236.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XS |
Colour | blue |
Part No. 787022 APUP S
GTIN 4013364482821, Customs tariff No. (EU): 61034200, Gross weight: 226.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | S |
Colour | blue |
Part No. 787023 APUP M
GTIN 4013364482432, Customs tariff No. (EU): 61034200, Gross weight: 250.00 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | M |
Colour | blue |
Part No. 787024 APUP L
GTIN 4013364482449, Customs tariff No. (EU): 61034200, Gross weight: 246.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | L |
Colour | blue |
Part No. 787025 APUP XL
GTIN 4013364482456, Customs tariff No. (EU): 61034200, Gross weight: 260.00 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XL |
Colour | blue |
Part No. 787026 APUP 2XL
GTIN 4013364482463, Customs tariff No. (EU): 61034200, Gross weight: 276.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 2XL |
Colour | blue |
Part No. 787027 APUP 3XL
GTIN 4013364482470, Customs tariff No. (EU): 61034200, Gross weight: 286.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 3XL |
Colour | blue |
Part No. 787028 APUP 4XL
GTIN 4013364482487, Customs tariff No. (EU): 61034200, Gross weight: 293.33 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 4.1 cal / cm2 |
In combination with DEHNcare ArcFit Indoor | 31 cal / cm2 |
In combination with DEHNcare ArcFit Outdoor | 37 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Indoor) | 28 cal / cm2 |
Arc Rating – ELIM (in combination with DEHNcare ArcFit Outdoor) | 34 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 4XL |
Colour | blue |
Part No. 787001 APPS BC XS
GTIN 4013364482296, Customs tariff No. (EU): 61051000, Gross weight: 453.33 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XS |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787002 APPS BC S
GTIN 4013364482302, Customs tariff No. (EU): 61051000, Gross weight: 476.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | S |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787003 APPS BC M
GTIN 4013364482319, Customs tariff No. (EU): 61051000, Gross weight: 496.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | M |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787004 APPS BC L
GTIN 4013364482425, Customs tariff No. (EU): 61051000, Gross weight: 486.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | L |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787005 APPS BC XL
GTIN 4013364482654, Customs tariff No. (EU): 61051000, Gross weight: 516.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | XL |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787006 APPS BC 2XL
GTIN 4013364482661, Customs tariff No. (EU): 61051000, Gross weight: 530.00 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 2XL |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787007 APPS BC 3XL
GTIN 4013364482722, Customs tariff No. (EU): 61051000, Gross weight: 546.66 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 3XL |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |
Part No. 787008 APPS BC 4XL
GTIN 4013364482715, Customs tariff No. (EU): 61051000, Gross weight: 570.00 g, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 |
Arc power (Warc or WLBP) | 168 kJ |
Arc Rating – ATPV (Open Arc Test) | 5.4 cal / cm2 |
Material | Cotton (50%), modacrylic (39%), viscose (10%), static inhibitors (1%) |
Weight per unit area | 160 g/m² |
Size (international) | 4XL |
Colour | fluorescent yellow/blue |
High-visibility clothing class | 1 |