Kits for Railway Applications
:quality(98)/dehn-international.com/store/f/57084337/HDVORSCHAU/750210_211az1_Text.jpg)
:quality(98)/dehn-international.com/store/f/57084337/HDVORSCHAU/750210_211az1_Text.jpg)
Details
:quality(98)/dehn-international.com/store/f/57084338/HDVORSCHAU/750210_Fam_Stu%CC%88ckliste_E.jpg)
:quality(98)/dehn-international.com/store/f/57084338/HDVORSCHAU/750210_Fam_Stu%CC%88ckliste_E.jpg)
Part No. 750210 BEV OL NPF K
GTIN 4013364123793, Customs tariff No. (EU): 85359000, Gross weight: 13.44 kg, PU: 1.00 pc(s)
Technical data
Design | Tommy bar |
Cable length | 8500 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
DB material No. | 237 117 |
Part No. 750218 BEV OL NPF R
GTIN 4013364157224, Customs tariff No. (EU): 85359000, Gross weight: 14.73 kg, PU: 1.00 pc(s)
Technical data
Design | Ratchet |
Cable length | 8500 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
Part No. 750211 BEV OL PF K
GTIN 4013364123809, Customs tariff No. (EU): 85359000, Gross weight: 15.55 kg, PU: 1.00 pc(s)
Technical data
Design | Tommy bar |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
DB material No. | 237 118 |
*) Profile-free earthing means that the earthing cable can be suspended on the tower thus allowing for limited diesel locomotive operation. |
Part No. 750219 BEV OL PF R
GTIN 4013364157231, Customs tariff No. (EU): 85359000, Gross weight: 16.87 kg, PU: 1.00 pc(s)
Technical data
Design | Ratchet |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
*) Profile-free earthing means that the earthing cable can be suspended on the tower thus allowing for limited diesel locomotive operation. |
Part No. 750214 BEV OL PF V2 K
GTIN 4013364123816, Customs tariff No. (EU): 85359000, Gross weight: 15.60 kg, PU: 1.00 pc(s)
Technical data
Design | Tommy bar |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
DB material No. | 237 115 |
*) Profile-free earthing means that the earthing cable can be suspended on the tower thus allowing for limited diesel locomotive operation. |
Part No. 750221 BEV OL PF V2 R
GTIN 4013364157248, Customs tariff No. (EU): 85359000, Gross weight: 15.51 kg, PU: 1.00 pc(s)
Technical data
Design | Ratchet |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.51 |
*) Profile-free earthing means that the earthing cable can be suspended on the tower thus allowing for limited diesel locomotive operation. |
Part No. 750196 BEV OL NPF PKW K
GTIN 4013364123823, Customs tariff No. (EU): 85359000, Gross weight: 26.58 kg, PU: 1.00 pc(s)
Technical data
Design | Tommy bar |
Cable length | 8500 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.67 |
DB material No. | 237 125 |
Part No. 750216 BEV OL NPF PKW R
GTIN 4013364157255, Customs tariff No. (EU): 85359000, Gross weight: 26.58 kg, PU: 1.00 pc(s)
Technical data
Design | Ratchet |
Cable length | 8500 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.67 |
Part No. 750200 BEV OL PF PKW K
GTIN 4013364123830, Customs tariff No. (EU): 85359000, Gross weight: 16.95 kg, PU: 1.00 pc(s)
Technical data
Design | Tommy bar |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.67 |
*) Profile-free earthing means that the earthing cable can be suspended at the tower, thus allowing for limited diesel locomotive operation. |
Part No. 750217 BEV OL PF PKW R
GTIN 4013364157262, Customs tariff No. (EU): 85359000, Gross weight: 17.08 kg, PU: 1.00 pc(s)
Technical data
Design | Ratchet |
Cable length | 12000 mm |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.67 |
*) Profile-free earthing means that the earthing cable can be suspended at the tower, thus allowing for limited diesel locomotive operation. |
Part No. 750212 BEV US OL ST
GTIN 4013364123847, Customs tariff No. (EU): 85359000, Gross weight: 13.00 kg, PU: 1.00 pc(s)
Technical data
Cable length | 4000 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.57 |
DB material No. | 237 121 |
Part No. 750213 BEV SVUL
GTIN 4013364123861, Customs tariff No. (EU): 85359000, Gross weight: 8.76 kg, PU: 1.00 pc(s)
Technical data
Cable length | 4000 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.57 |
DB material No. | 237 119 |
Part No. 750215 BEV WHA ZVA
GTIN 4013364123878, Customs tariff No. (EU): 85359000, Gross weight: 7.30 kg, PU: 1.00 pc(s)
Technical data
Cable length | 600 / 1800 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.70 |
DB material No. | 742 402 |
For voltage detectors for electric point heating systems, please refer to the PHE voltage detector chapter. |