Your dashboard services.
Register to access all tools.

Wiring accessories STAK

Enables EMC-optimised through-wiring according to IEC 60364-5-53

Details

STAK 2X16 for EMC-optimised through-wiring of lightning current and surge arresters according to IEC 60364-5-53.
lorem ipsum

STAK 25 Pin-shaped Terminal

Pin-shaped terminal for EMC-optimised through-wiring of lightning current and surge arresters according to IEC 60364-5-53.

1 Product

Part No. 952589 STAK 25

GTIN 4013364132306, Customs tariff No. (EU): 85369010, Gross weight: 17.40 g, PU: 4.00 pc(s)


Images

Additional information

STAK 25 pin-shaped terminal
Pin-shaped terminal for "V-connection" to
surge protective devices up to 25mm²

Brand: DEHN
Type: STAK 25
Part No.: 952589
or equivalent.

Certificates

 

Technical data

Nominal voltage (a.c. / d.c.) (UN ) 600 V
Max. PV voltage (UCPV) when used in combination with DEHNguard M YPV ... 1200 V
Nominal load current (a.c.) (IL ) 100 A
Lightning impulse current (10/350 µs) (Iimp ) 25 kA
Discharge current (8/20 µs) 50 kA
Cross-sectional area (min.) 1.5 mm2 solid / flexible
Cross-sectional area (max.) 25 mm2 stranded / 16 mm2 flexible
Type of connection front

Product 952589 was added to Notepad.

Product 952589 was added to the cart.


STAK 3X16 Pin-shaped Terminal

Pin-shaped terminal for EMC-optimised through-wiring of lightning current and surge arresters according to IEC 60364-5-53.

1 Product

Part No. 900588 STAK 3X16

GTIN 4013364323933, Customs tariff No. (EU): 85369010, Gross weight: 40.00 g, PU: 4.00 pc(s)


Images

Additional information

Pin-shaped terminal STAK 3X16
Terminal for "V-connection"
Cross-sectional area: 3 x 16 mm2

Brand: DEHN
Type: STAK 3X16
Part No.: 900588
or equivalent.

Certificates

 

Technical data

Nominal voltage (a.c. / d.c.) (UN ) 690 V / 1500 V
Nominal load current (a.c.) (IL ) 160 A
Load current at V-wiring 80 A
Lightning impulse current (10/350 µs) (Iimp ) 25 kA
Cross-sectional area (min.) 1.5 mm2 solid / flexible
Cross-sectional area (max.) 16 mm2 stranded / 10 mm2 flexible
Type of connection front

Product 900588 was added to Notepad.

Product 900588 was added to the cart.


STAK 2X16 Pin-shaped Terminal

Pin-shaped terminal for EMC-optimised through-wiring of lightning current and surge arresters according to IEC 60364-5-53.

1 Product

Part No. 900589 STAK 2X16

GTIN 4013364109339, Customs tariff No. (EU): 85369010, Gross weight: 20.00 g, PU: 1.00 pc(s)


Images

Additional information

STAK 2X16 pin-shaped terminal
Double terminal design for
EMC-optimised feed-through wiring
Cross-sectional area: 2 x 16 mm2

Brand: DEHN
Type: STAK 2X16
Part No.: 900589
or equivalent.

 

Technical data

Lightning impulse current (10/350 µs) (Iimp ) 25 kA
Cross-sectional area (min.) 2x 1.5 mm2
Cross-sectional area (max.) 2x max. 16 mm2
Type of connection front (double terminal)

Product 900589 was added to Notepad.

Product 900589 was added to the cart.


back to top