SPD test device
:quality(98)/dehn-international.com/store/f/57661477/HDVORSCHAU/910511a2_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57661477/HDVORSCHAU/910511a2_16-9.jpg)
- For routine tests of surge protective devices
- Compact dimensions
- Suitable for mains and battery operation
- Low battery indicator
- Test leads included in delivery
Details
:quality(98)/dehn-international.com/store/f/57661479/HDVORSCHAU/910511a1_Web2.jpg)
:quality(98)/dehn-international.com/store/f/57661479/HDVORSCHAU/910511a1_Web2.jpg)
:quality(98)/dehn-international.com/store/f/57661481/HDVORSCHAU/910511a3.jpg)
:quality(98)/dehn-international.com/store/f/57661481/HDVORSCHAU/910511a3.jpg)
:quality(98)/dehn-international.com/store/f/57661480/HDVORSCHAU/910511_Web3.jpg)
:quality(98)/dehn-international.com/store/f/57661480/HDVORSCHAU/910511_Web3.jpg)
:quality(98)/dehn-international.com/store/f/57661478/HDVORSCHAU/910511a1_Web1.jpg)
:quality(98)/dehn-international.com/store/f/57661478/HDVORSCHAU/910511a1_Web1.jpg)
Part No. 910511 PM 20
GTIN 4013364111424, Customs tariff No. (EU): 90308900, Gross weight: 1.47 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Nominal voltage (UN ) | 8-12 V d.c. |
Test parameter: Test voltage | max. 1200 V d.c. |
Test parameter: Test current (reference voltage) | 1 mA d.c., constant |
Measured value indication | alphanumeric, eight-digit LCD |
Accessories included in delivery | 2 test leads (each 1 m long), 2 safety tapping test clips, 1 plug-in power supply unit (230 V a.c.), 1 storage bag |