Your dashboard services.
Register to access all tools.

Cross Units with Truss Head Screws for Aboveground and Underground Connections

of conductors in cross, parallel and T arrangement. Version with anti-rotation protection for mounting with a tool.

With intermediate plate for round and flat conductors

2 Products

Part No. 318203 KS 8.10 8.10 FL30 ZP FRSM8 STTZN

GTIN 4013364159914, Customs tariff No. (EU): 85359000, Gross weight: 333.00 g, PU: 1.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors, HDG steel
Cross units for aboveground and
underground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP FRSM8 STTZN
Part No.: 318203
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14 kA
*) See test certificate for exact classification.

Product 318203 was added to Notepad.

Product 318203 was added to the cart.

Part No. 318229 KS 8.10 8.10 FL30 ZP FRSM8 V4A

GTIN 4013364159938, Customs tariff No. (EU): 85359000, Gross weight: 327.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors, StSt (V4A)
Cross units for aboveground and
underground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP FRSM8 V4A
Part No.: 318229
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 35-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7 kA
*) See test certificate for exact classification.

Product 318229 was added to Notepad.

Product 318229 was added to the cart.


Without intermediate plate for round and flat conductors

2 Products

Part No. 318205 KS 8.10 FL30 FRSM8 STTZN

GTIN 4013364159921, Customs tariff No. (EU): 85359000, Gross weight: 249.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for round and flat conductors, HDG steel
Cross units for aboveground and
underground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 6561-1

Brand: DEHN
Type: KS 8.10 FL30 FRSM8 STTZN
Part No.: 318205
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 6561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14 kA
*) See test certificate for exact classification.

Product 318205 was added to Notepad.

Product 318205 was added to the cart.

Part No. 318239 KS 8.10 FL30 FRSM8 V4A

GTIN 4013364159945, Customs tariff No. (EU): 85359000, Gross weight: 244.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for round and flat conductors, StSt (V4A)
Cross units for aboveground and
underground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL30 FRSM8 V4A
Part No.: 318239
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 35-120 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.4 kA
*) See test certificate for exact classification.

Product 318239 was added to Notepad.

Product 318239 was added to the cart.


back to top